??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Mechanical Hygrostat
Bill of material
MUH
ORDERNO
MUH
CASING
casing
PA6; UL94 V0 self-estinguishing; light grey RAL 7035
CONFORMITY
conformity
CE
CONTACT_TYPE
contact type
Change over
DIMENSIONS_HXWXD
dimensions hxwxd
91x54x48
DIN_RAIL_BRACKET
din rail bracket
GUIDADINPL
ELECTRICAL_CONNECTIONS
electrical connections
3-pole terminal for 2.5 mm² wire
INSTALLATION_POSITION
installation position
Vertical
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
NC_AT_120VAC_RESISTIVE_LOAD
nc at 120vac resistive load
4.4
NC_AT_240VAC_RESISTIVE_LOAD
nc at 240vac resistive load
2.2
NO_AT_120VAC_RESISTIVE_LOAD
no at 120vac resistive load
10
NO_AT_240VAC_RESISTIVE_LOAD
no at 240vac resistive load
5
OPERATING_TEMPERATURE
operating temperature
-10+50 (+50+122)
PRECISION
precision
±5
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
RELATIVE_HUMIDITY_HYSTERESIS
relative humidity hysteresis
(max 10)
RELATIVE_HUMIDITY_SETTING_RANGE
relative humidity setting range
10-90
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
WEIGHT
weight
170
NAME
name
MUH
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions