??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Mennekes
Description
ME 20MS2A-M2
Bill of material
ME 20MS2A-M2
ORDERNO
ME 20MS2A-M2
AMPERAGE
amperage
25A
AUXILIARY_CONTACT_POSITION
auxiliary contact position
Top Mounted
AUXILIARY_CONTACT_TYPE
auxiliary contact type
1 NO & 1NC
AUXILIARY_CONTACTS
auxiliary contacts
Yes
COMPLIANCE
compliance
ENCLOSURE_MATERIAL
enclosure material
VALOX™
ENCLOSURE_SIZE
enclosure size
Large
ENCLOSURE_TYPE
enclosure type
Non-metallic
FLAME_RATING
flame rating
UL 94-5VA and VO
FUSIBLE
fusible
Non-fusible
HANDLE_MATERIAL
handle material
Nylon
MAX_HP_RATING
max hp rating
5
NEC_CODES
nec codes
Suitable as Motor Disconnect per 2002 NEC Article 430-109(a)(6)
NEMA_RATING
nema rating
4X; 12
POLES
poles
3
PRODUCT_SERIES
product series
HDI
REPLACEMENT_SWITCH_PRODUCT_NUMBER
replacement switch product number
ME 20XMS1-M2
SCCR
sccr
65kA RMS Symmetrical when protected with equally sized Class J Fuse
STANDARD_HP_RATING_3__240VAC
standard hp rating 3ø 240vac
3
STANDARD_HP_RATING_3__480VAC
standard hp rating 3ø 480vac
5
STANDARD_HP_RATING_3__600VAC
standard hp rating 3ø 600vac
5
SWITCH_MOUNTING
switch mounting
Switch block is mounted to DIN Rail
TYPE
type
Disconnect Switches
UV_ENDURANCE
uv endurance
UV Stabilized Material
WIRING_DOWNLOAD
wiring download
NAME
name
ME 20MS2A-M2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions