??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Mennekes
Description
ME 20MS-M2
Bill of material
ME 20MS-M2
ORDERNO
ME 20MS-M2
AMPERAGE
amperage
25A
AUXILIARY_CONTACT_POSITION
auxiliary contact position
Top Mounted
AUXILIARY_CONTACT_TYPE
auxiliary contact type
1 NO & 1NC
AUXILIARY_CONTACTS
auxiliary contacts
Yes
COMPLIANCE
compliance
UL Standard 508
ENCLOSURE_SIZE
enclosure size
Small
ENCLOSURE_TYPE
enclosure type
Non-metallic
FUSIBLE
fusible
Non-fusible
MAX_HP_RATING
max hp rating
15
NEC_CODES
nec codes
Suitable as Motor Disconnect per 1999 NEC Article 430-109(a)(6)
POLES
poles
3
PRODUCT_SERIES
product series
MS
STANDARD_HP_RATING_3__240VAC
standard hp rating 3ø 240vac
7.5
STANDARD_HP_RATING_3__480VAC
standard hp rating 3ø 480vac
15
STANDARD_HP_RATING_3__600VAC
standard hp rating 3ø 600vac
15
SWITCH_MOUNTING
switch mounting
Switch Block is Mounted to Cover
TYPE
type
Disconnect Switches
WIRING_DOWNLOAD
wiring download
NAME
name
ME 20MS-M2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions