??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Accurate Bushing
Description
MCRVMCRV-S Series Full Complement Screw-Driver Slot
Bill of material
MCRV-90
ORDERNO
VAR_B__OVERALL_LENGTH__MM_
(b) overall length (mm)
VAR_B1__STUD_LENGTH__MM_
(b1) stud length (mm)
VAR_C__BASIC_DYNAMIC_LOAD_RATING__NEWTONS_
(c) basic dynamic load rating (newtons)
VAR_C__ROLLER_WIDTH__MM_
(c) roller width (mm)
VAR_CO__BASIC_STATIC_LOAD_RATING__NEWTONS_
(co) basic static load rating (newtons)
VAR_COW__BASIC_LOAD_RATING__TRACK_ROLLER__STATIC__NEWTONS_
(cow) basic load rating (track roller) static (newtons)
VAR_CW__TRACK_ROLLER_DYNAMIC_LOAD_NEWTONS_
(cw) track roller dynamic load(newtons)
VAR_D__ROLLER_O_D___MM_
(d) roller o.d. (mm)
VAR_D__STUD_DIA___MM_
(d) stud dia. (mm)
VAR_G__MASS__GRAMS_
(g) mass (grams)
VAR_G__THREAD__MM_
(g) thread (mm)
VAR_G1__THREAD_LENGTH__MM_
(g1) thread length (mm)
VAR_N__MAX__SPEED__RPM_
(n) max. speed (rpm)
ADDITIONAL_NOTE1
additional note1
ADDITIONAL_NOTE2
additional note2
The basic load rating C and Co apply if the bearing outer ring (with cylindrical outside surface) is mounted in a housing bore with the normal rolling bearing fit. When used as a track roller, the load rating Cw and Cow apply.
ADDITIONAL_NOTE3
additional note3
Limit speed for grease lubrication For oil lubrication speed may be increased by up to 30%
ADDITIONAL_NOTE4
additional note4
Tolerance for C Raceway Width is +0.00-0.12 mm
B2
b2
C1
c1
D2
d2
M
m
M1
m1
RS
rs
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions