??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
MCR SERIES – MOBILE CANTILEVER RACK DISPENSER
Bill of material
MCR SERIES – MOBILE CANTILEVER RACK DISPENSER
ORDERNO
MCR SERIES – MOBILE CANTILEVER RACK DISPENSER
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090300
CASTER_HEIGHT
caster height
5.250
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
30.000
DESCRIPTION
description
Rack Dispenser
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
36
HOST
host
0
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
-
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
OVERALL_DEPTH
overall depth
20.500
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRAY_LENGTH
tray length
20.250
URL
url
https://atlasfoodserv.com/
URL_CUTSHEET
url cutsheet
https://atlasfoodserv.com/
VERSION
version
2014
WEIGHT_IN_POUNDS
weight in pounds
0
WIDTH
width
21
WORK_PLANE_BASED
work plane-based
0
WRAP_AROUND_BUMPER
wrap around bumper
0
NAME
name
MCR SERIES – MOBILE CANTILEVER RACK DISPENSER
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions