??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc600_1024g - Bel Power Solutions
Bill of material
MBC600-1024G
PN
Part Number
MBC600-1024G
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 24VDC, 25A, Input 90-277VAC, RoHS Compliant
POWER
Power
600 W
OV
Output Voltage
24 VDC
OC
Output Current
25 A
OT
Operating Temperature
-25 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions