??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc201_1t12g - Bel Power Solutions
Bill of material
MBC201-1T12G
PN
Part Number
MBC201-1T12G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 12VDC, 16.67A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
16,67 A
OT
Operating Temperature
-20 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions