??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc150_1005g - Bel Power Solutions
Bill of material
MBC150-1005G
PN
Part Number
MBC150-1005G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 5VDC, 16A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
16 A
OT
Operating Temperature
-20 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions