??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc1200_1t24_ucf - Bel Power Solutions
Bill of material
MBC1200-1T24-UCF
PN
Part Number
MBC1200-1T24-UCF
DESC
Description
Medical AC-DC Power Supply, Power 1200W, Output 24VDC, 50A, Input 85-305VAC, U-Chassis, Convection, RoHS Compliant
POWER
Power
1200 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
50 A
OT
Operating Temperature
-20 to 60 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions