??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
MB3G2
Bill of material
MB3G2
ORDERNO
MB3G2
VAR120_VOLTS
120 volts
1
VAR277_VOLTS
277 volts
0
APPARENT_LOAD
apparent load
24
ASSEMBLY_CODE
assembly code
D5020200
BEAM_SPREAD
beam spread
17 Spot
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED Vertical Round Accent Track Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LUMENS_PER_LAMP
lumens per lamp
2500
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MODEL
model
MB3G2L130-17
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
OVERALL_HEIGHT
overall height
0.875
OVERALL_LENGTH
overall length
0.663200995760479
OVERALL_WIDTH
overall width
0.65625
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
MB3G2L130-17.ies
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/mb3g2/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
MB
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TOTAL_LUMENS
total lumens
2500
TRACK_DEPTH
track depth
0.104166666666667
TRACK_HEAD_ANGLE
track head angle
30
TRACK_HEAD_LENGTH
track head length
0.53125
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com
VERSION
version
1
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
24W
NAME
name
MB3G2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions