??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Andrews Water Heaters
Description
MAXXflo EVO
Bill of material
maxxflo-evomaxxflo30kw301_lod3
ORDERNO
VAR6_MONTHLY
6 monthly
ACCESS_CLEARANCE_BOTTOM
access clearance bottom
0
ACCESS_CLEARANCE_FRONT
access clearance front
800
ACCESS_CLEARANCE_LEFT
access clearance left
300
ACCESS_CLEARANCE_REAR
access clearance rear
20
ACCESS_CLEARANCE_RIGHT
access clearance right
20
ACCESS_CLEARANCE_TOP
access clearance top
300
ADDITIONAL_TECHNICAL_DETAILS
additional technical details
AIR_INLET_CONNECTION_SIZE
air inlet connection size
ALWAYS_VERTICAL
always vertical
1
ANNUALLY
annually
Inspect and clean burner tube, vapour seal, rope gasket, combustion chamber, spark electrode, ionisation probe, check condensate pipework *emoty and clean), check ignition performance, flue, flue seal, flue gas analysis and flush tank.
ASSEMBLY_CODE
assembly code
BESPOKE_TIMEFRAME
bespoke timeframe
BMS_LINKS
bms links
1
CATEGORY
category
CE_MARK
ce mark
CLASSIFICATION
classification
0
CLEAN_OUT_COVER_AND_INSPECTION_OPENING_SIZE
clean out cover and inspection opening size
0
CLEAN_OUT_COVER_AND_INSPECTION_OPENING_TYPE
clean out cover and inspection opening type
Other
CLEARANCE_BOX_VISIBILITY
clearance box visibility
0
COLOUR
colour
White/Blue
CONDENSATE_DRAIN_CONNECTION_TYPE
condensate drain connection type
Other
CONDENSATE_DRAIN_SIZE
condensate drain size
41
CONTINUOUS_OUTPUT_AT_44_DEGREE_DIFFERENTIAL
continuous output at 44 degree differential
0
CONTINUOUS_OUTPUT_AT_50_DEGREE_DIFFERENTIAL
continuous output at 50 degree differential
0
CONTROL_OPTIONS
control options
Other
CONTROL_THERMOSTAT_RANGE
control thermostat range
78
CONTROL_TYPE
control type
External
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DAILY
daily
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_CONNECTION_SIZE
drain connection size
28
DRAIN_CONNECTION_TYPE
drain connection type
Threaded
EMBODIED_CARBON
embodied carbon
0
ENERGY_TECHNOLOGY_LIST
energy technology list
ENVIRONMENTAL_PRODUCT_DECLARATION
environmental product declaration
ERP_ENERGY_LABEL
erp energy label
A
EXPECTED_LIFE
expected life
0
EXTERNAL_MATERIAL
external material
Steel
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FLOW_AND_RETURN_CONNECTION_SIZE
flow and return connection size
42
FLOW_AND_RETURN_CONNECTION_TYPE
flow and return connection type
Threaded
FLUE_CONNECTION_SIZE
flue connection size
FLUE_OR_AIR_INTAKE_CLASSIFICATION
flue or air intake classification
B23, C13, C33, C53, C63
FREQUENCY
frequency
50
FUEL_CONNECTION_SIZE
fuel connection size
28
FUEL_CONNECTION_TYPE
fuel connection type
Spigot
FUEL_TYPE
fuel type
Gas - NG
FULL_LOAD_CURRENT
full load current
0
FUSE_RATING
fuse rating
5
GAS_CONSUMPTION_RATE
gas consumption rate
GREEN_GUIDE_FOR_SPECIFICATION
green guide for specification
GROSS_INPUT
gross input
GROSS_WEIGHT
gross weight
HEAT_EXCHANGER_MATERIAL
heat exchanger material
Stainless Steel
HEAT_GENERATOR_EFFICIENCY
heat generator efficiency
HEAT_GENERATOR_LOAD_PROFILE
heat generator load profile
HEAT_GENERATOR_THERMAL_EFFICIENCY
heat generator thermal efficiency
HEAT_UP_TIME
heat up time
HEATER_OPERATION
heater operation
Fully condensing
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBoilerType
IFCEXPORTTYPE
ifcexporttype
WATER
IK_RATING
ik rating
INSULATION_THICKNESS
insulation thickness
0
INSULATION_TYPE
insulation type
INTERLOCKS
interlocks
0
IP_RATING
ip rating
20
KEYNOTE
keynote
LIFE_CYCLE_ANALYSIS
life cycle analysis
0
LOCATION_OF_MANUFACTURER
location of manufacturer
MAINTENANCE_REQUIRED_0_TO_300HRS
maintenance required 0 to 300hrs
MAINTENANCE_REQUIRED_1001_TO_2000HRS
maintenance required 1001 to 2000hrs
MAINTENANCE_REQUIRED_2001_TO_4000HRS
maintenance required 2001 to 4000hrs
MAINTENANCE_REQUIRED_301_TO_600HRS
maintenance required 301 to 600hrs
MAINTENANCE_REQUIRED_4001_TO_8000HRS
maintenance required 4001 to 8000hrs
Inspect and clean burner tube, vapour seal, rope gasket, combustion chamber, spark electrode, ionisation probe, check condensate pipework *emoty and clean), check ignition performance, flue, flue seal, flue gas analysis and flush tank.
MAINTENANCE_REQUIRED_601_TO_1000HRS
maintenance required 601 to 1000hrs
MAINTENANCE_REQUIRED_8001_TO_12000HRS
maintenance required 8001 to 12000hrs
MANUFACTURER
manufacturer
Andrews
MANUFACTURER_WEBSITE
manufacturer website
www.andrewswaterheaters.co.uk
MASSUNIT
massunit
1
MATERIAL_INGREDIENT_REPORTING
material ingredient reporting
MAXIMUM_GAS_INLET_PRESSURE
maximum gas inlet pressure
0
MAXIMUM_OIL_INLET_PRESSURE
maximum oil inlet pressure
0
MAXIMUM_OPERATING_PRESSURE_WHEN_OPEN_VENTED
maximum operating pressure when open vented
9
MAXIMUM_OPERATING_PRESSURE_WHEN_UNVENTED
maximum operating pressure when unvented
9
MAXIMUM_POWER_CONSUMPTION
maximum power consumption
MAXIMUM_WATER_TEMPERATURE
maximum water temperature
78
MINIMUM_GAS_INLET_PRESSURE
minimum gas inlet pressure
19
MINIMUM_OIL_INLET_PRESSURE
minimum oil inlet pressure
0
MINIMUM_OPERATING_PRESSURE
minimum operating pressure
1
MINIMUM_POWER_CONSUMPTION
minimum power consumption
MODEL
model
MONTHLY
monthly
MOUNTING
mounting
Floor Standing
NOMINAL_GAS_INLET_PRESSURE
nominal gas inlet pressure
0
NOMINAL_OIL_INLET_PRESSURE
nominal oil inlet pressure
0
NOX_EMISSIONS
nox emissions
OIL_CONSUMPTION_RATE
oil consumption rate
0
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
OPERATION_AND_MAINTENANCE_MANUAL
operation and maintenance manual
OVERALL_HEIGHT
overall height
OVERALL_LENGTH
overall length
0
OVERALL_WIDTH
overall width
602
PART_TYPE
part type
0
PRODUCT_LITERATURE
product literature
www.andrewswaterheaters.co.uk
PRODUCT_MODEL_NUMBER
product model number
PRODUCT_RANGE
product range
MaxxFlo Evo
QUARTERLY
quarterly
RECOVERY_RATE
recovery rate
REFERENCE_STANDARD
reference standard
RESPONSIBLE_EXTRACTION_OF_MATERIALS
responsible extraction of materials
RESPONSIBLE_SOURCING_OF_MATERIALS
responsible sourcing of materials
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_VALVE_CONNECTION_SIZE
safety valve connection size
0
SAFETY_VALVE_CONNECTION_TYPE
safety valve connection type
Threaded
SECONDARY_RETURN_CONNECTION_SIZE
secondary return connection size
28
SECONDARY_RETURN_CONNECTION_TYPE
secondary return connection type
Threaded
SHAPE
shape
Rectangular (Vertical)
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SOUND_PRESSURE_LEVEL
sound pressure level
STANDING_LOSS
standing loss
STARTING_CURRENT
starting current
0
SUPPLY_PHASE
supply phase
1
TYPE
type
Direct fired hot water generation
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
Pr_60_60_96
URL
url
VERSION
version
2017
VOLTAGE
voltage
240.000
WARRANTY_ID
warranty id
WATER_CONTENT
water content
WATER_TREATMENT_REQUIRED
water treatment required
1
WEEKLY
weekly
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions