??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
Maxi Line Spacer System for Curved Gondola 6 Degree
Bill of material
Maxi Line Spacer System for Curved Gondola 6 Degree
ORDERNO
Maxi Line Spacer System for Curved Gondola 6 Degree
VAR3__BACK_BASE_SPACER
3' back base spacer
0
VAR3__BACK_SPACER_2_
3' back spacer 2'
0
VAR3__FRONT_BASE_SPACER
3' front base spacer
0
VAR3__FRONT_SPACER_2_
3' front spacer 2'
0
VAR4__BACK_BASE_SPACER
4' back base spacer
1
VAR4__BACK_SPACER_2_
4' back spacer 2'
1
VAR4__FRONT_BASE_SPACER
4' front base spacer
1
VAR4__FRONT_SPACER_2_
4' front spacer 2'
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK
back
1.833
BACK_BASE_SHELF
back base shelf
1
BACK_SHELF_2_
back shelf 2'
1
BACK_SHELF_DEPTH
back shelf depth
1.833
BACK_WEDGE
back wedge
1.833
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRONT
front
1.833
FRONT_BASE_SHELF
front base shelf
1
FRONT_SHELF_2_
front shelf 2'
1
FRONT_SHELF_DEPTH
front shelf depth
1.833
FRONT_WEDGE
front wedge
1.833
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
© 2014 Madix, Inc. All rights reserved.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Maxi Line System - Spacer System for Curved Gondola
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPRIGHT_HEIGHT
upright height
8
URL
url
http://www.madixinc.com
VERSION
version
2012
WIDTH
width
4
WORK_PLANE_BASED
work plane-based
0
NAME
name
Maxi Line Spacer System for Curved Gondola 6 Degree
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions