??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Aulis Lundell
Description
massive door
Bill of material
MLLK6Z707
ORDERNO
VAR__OF_OPEN_DOOR
% of open door
0
VAR1_HANDLE_AUNE_ROUND_60MM_CHROME
1 handle aune round 60mm chrome
1
VAR1_HANDLE_LEO_ROUND_46MM_GOLD
1 handle leo round 46mm gold
0
VAR1_HANDLE_LEO_ROUND_46MM_SILVER_COLOR
1 handle leo round 46mm silver color
0
VAR1_HANDLE_LEXY_ROUND_60MM_BLACK
1 handle lexy round 60mm black
0
VAR1_HANDLE_LEXY_ROUND_60MM_INOX
1 handle lexy round 60mm inox
0
VAR1_HANDLE_LILY_RECTANGLE_304MM_INOX
1 handle lily rectangle 304mm inox
0
VAR1_HANDLE_LINE_PROJECTING_250MM_CHROME
1 handle line projecting 250mm chrome
1
VAR1_HANDLE_LIUNE_STANDARD_150MM_CHROME_MAT
1 handle liune standard 150mm chrome mat
1
VAR1_HANDLE_LUCAS_OVAL_105MM_CHROME
1 handle lucas oval 105mm chrome
0
VAR1_HANDLE_LUCAS_ROUND_55MM_CHROME
1 handle lucas round 55mm chrome
0
VAR1_HANDLE_LUCY_ROUND_60MM_INOX
1 handle lucy round 60mm inox
0
VAR1_HANDLE_LUKE_RECTANGLE_144MM_SILVER_COLOR
1 handle luke rectangle 144mm silver color
1
VAR1_HANDLE_LYRA_ROUND_60MM_INOX
1 handle lyra round 60mm inox
1
VAR1_HANDLE_SAUNA_500MM
1 handle sauna 500mm
0
VAR2_HANDLE_AUNE_ROUND_60MM_CHROME
2 handle aune round 60mm chrome
0
VAR2_HANDLE_LEO_ROUND_46MM_GOLD
2 handle leo round 46mm gold
0
VAR2_HANDLE_LEO_ROUND_46MM_SILVER_COLOR
2 handle leo round 46mm silver color
0
VAR2_HANDLE_LEXY_ROUND_60MM_BLACK
2 handle lexy round 60mm black
0
VAR2_HANDLE_LEXY_ROUND_60MM_INOX
2 handle lexy round 60mm inox
0
VAR2_HANDLE_LILY_RECTANGLE_304MM_INOX
2 handle lily rectangle 304mm inox
0
VAR2_HANDLE_LINE_PROJECTING_250MM_CHROME
2 handle line projecting 250mm chrome
0
VAR2_HANDLE_LIUNE_STANDARD_150MM_CHROME_MAT
2 handle liune standard 150mm chrome mat
0
VAR2_HANDLE_LUCAS_OVAL_105MM_CHROME
2 handle lucas oval 105mm chrome
0
VAR2_HANDLE_LUCAS_ROUND_55MM_CHROME
2 handle lucas round 55mm chrome
0
VAR2_HANDLE_LUCY_ROUND_60MM_INOX
2 handle lucy round 60mm inox
0
VAR2_HANDLE_LUKE_RECTANGLE_144MM_SILVER_COLOR
2 handle luke rectangle 144mm silver color
0
VAR2_HANDLE_LYRA_ROUND_60MM_INOX
2 handle lyra round 60mm inox
0
VAR2_HANDLE_SAUNA_500MM
2 handle sauna 500mm
0
VAR3_L1_WC_LOCK
3 l1 wc lock
0
VAR3_L2_LOCK_SYSTEM_ABLOY
3 l2 lock system abloy
0
VAR3_L4_POCKET_DOOR_LIUNE_LOCK_CHROME
3 l4 pocket door liune lock chrome
0
VAR3_L5_GLASS_LOCK_WITH_KEY_INOX
3 l5 glass lock with key inox
0
VAR3_L6_WC_GLASS_LOCK_INOX
3 l6 wc glass lock inox
0
VAR3_L7_POCKET_DOOR_WITH_KEY
3 l7 pocket door with key
0
VAR4_MATERIAL___DOOR_LEAF
4 material - door leaf
Massive
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1020300
AUNE_ROUND_60MM_CHROME_L
aune round 60mm chrome l
0
BOTTOM_DOOR_GAP
bottom door gap
7.500
CONSTRUCTION_TYPE
construction type
Sliding Door
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
1
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
2130
DOOR_LEAF
door leaf
1
DOOR_LEAF_DOUBLE_WIDTH
door leaf double width
DOOR_LEAF_HEIGHT
door leaf height
2060
DOOR_LEAF_LENGHT
door leaf lenght
DOOR_LEAF_SINGLE_WIDTH
door leaf single width
DOOR_LEAF_THICKNESS
door leaf thickness
40
DOUBLE_LEAF_DOOR
double leaf door
EL1
el1
1000
F10
f10
5000
F16
f16
5000
F4
f4
5000
F7
f7
5000
F8
f8
5000
FD1
fd1
47.500
FD2
fd2
107.500
FEOVL
feovl
1
FFH
ffh
2075
FFH2
ffh2
2103.400
FFL2
ffl2
FIIVL
fiivl
FINISH_FRAME_LENGHT
finish frame lenght
FIOVL
fiovl
1
FOD11
fod11
FOD1D10D12D14D16
fod1d10d12d14d16
FOWP
fowp
FRAME_DEPTH
frame depth
95.000
FRAME_INTERIOR_INSIDE_VISIBILITY
frame interior inside visibility
FRAME_LENGHT
frame lenght
FREE_OPENING
free opening
FUNCTION
function
0
HANDLE_LEXY_ROUND_60MM_INOX
handle lexy round 60mm inox
0
HANDLE_LIUNE_STANDARD_150MM_CHROME_MAT
handle liune standard 150mm chrome mat
1
HANDLE_SAUNA_500MM
handle sauna 500mm
0
HD
hd
HDD114
hdd114
2130
HDD12
hdd12
2140
HDD16
hdd16
2375
HDLD11
hdld11
1960
HDLD16
hdld16
2310
HDLD1D8D10D12D13
hdld1d8d10d12d13
2060
HDLD9D14
hdld9d14
2045.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2130
HEIGHT_FROM_STORY
height from story
2130
HOST
host
1
HSL
hsl
HSL2
hsl2
INSTALLATION_SPACE_HEIGHT
installation space height
2170
INSTALLATION_SPACE_WIDTH
installation space width
LEXY_ROUND_60MM_INOX_L
lexy round 60mm inox l
0
LIO
lio
LIUNE_STANDARD_150MM_CHROME_MAT_L
liune standard 150mm chrome mat l
MANUFACTURER
manufacturer
LIUNE
MASSUNIT
massunit
1
MHWL
mhwl
MODEL
model
MOTION_SENSOR
motion sensor
0
MOTION_SENSOR___COMMENTS
motion sensor - comments
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OODC
oodc
0
OPENING
opening
PROJECTING_HANDLE
projecting handle
0
PUSH_SWITCHS
push switchs
0
PUSH_SWITCHS___COMMENTS
push switchs - comments
REMOTE_CONTROL
remote control
0
REMOTE_CONTROL___COMMENTS
remote control - comments
REVEAL_TO_WALL_FACE
reveal to wall face
60.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SILL_TO_STORY
sill to story
0
SINGLE_LEAF_DOOR
single leaf door
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SURFACE_LIST
surface list
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
Liune integrated sliding door. The Liune™ delivery includes the ready-welded element, customized door frames and the door leaf. The Liune™ element is patented in the EU, Norway and in the USA. By default, Liune doors include an recessed handle that can fit into the wall structure and it is included in the delivery. All Liune doors slide completely into the wall, and the entire door opening is unobstructed. The edge of the door becomes visible from the wall frames by pressing the door inward the wall at the height of the handle, and the door can be closed. Projecting handle is also suitable, in that case it must be taken into consideration that the width of the door opening will be reduced by 100 mm. For the mounting of cabinets etc. there must be a separate supporting steel plates installed before finishing the surfaces. Installation of Liune sliding door and door element according to the manufacturer´s instructions. Special instructions apply to Liune products used in wet rooms and saunas. Liune sliding door elements are ready for electric conduits. The automated function is available for special order; maintenance works of the automation equipment take place through the inspection hatch. Soft and self closing mechanism is also available as an accessory; we recommend using this mechanism only on glass doors. Other accessories include different handles and lock types. More information and instructions are available at www.aulislundell.fi and www.liune.fi
VERSION
version
2016
VISIBILITY_DOUBLE_LEAF_DOOR
visibility double leaf door
VISIBILITY_SINGLE_LEAF_DOOR
visibility single leaf door
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VSD
vsd
WALL_CLOSURE
wall closure
0
WALL_CLOSURE_WIDTH_EXTERIOR
wall closure width exterior
0
WALL_CLOSURE_WIDTH_INTERIOR
wall closure width interior
0
WALL_COVER
wall cover
1
WALL_EXTERIOR_EXTRUSION_END
wall exterior extrusion end
12.500
WALL_INTERIOR_EXTRUSION_END
wall interior extrusion end
12.500
WALL_THICKNESS
wall thickness
100.000
WALL_THICKNESS_MAXIMUM
wall thickness maximum
169.000
WALL_THICKNESS_STANDARD
wall thickness standard
120.000
WDS
wds
WIDTH
width
WL
wl
WL2
wl2
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions