??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
B.lux
Description
MARC_S130_2L3
Bill of material
MARC_S130_2L3
ORDERNO
MARC_S130_2L3
CODE
code
839350
LAMP
lamp
MARC S70 (1L) LED GREY
LIGHT_SOURCE
light source
LED 10,2W 1768lm 450mA 3000K CRI≥90 110-230V
NAME
name
MARC_S130_2L3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions