??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
8devices
Description
Mango Module rev4
Bill of material
6RUDHV0ZK
ORDERNO
6RUDHV0ZK
DESCRIPTION
description
Mango system on module (SOM) is based on IPQ-6010 SoC from Qualcomm, which incorporates a powerful quad-core ARM Cortex A53 processor with NEON SIMD DSP extension for each core, ideal for Routers, Gateways and Access Points. It comes with a high-power dual- band concurrent radio supporting WIFI 6 (802.11ax) technology 2x2 MiMo. Two Ethernet SerDes to connect to external multi-GbE PHYs. Advanced power management for low active standby power consumption. SOM supports one USB3.0, USB2.0, PCIe 3.0, miscellaneous interfaces, which can be configured as general-purpose I/O pins and other. SoC has hardware NAT engine and high-end security features like crypto engine and others. The module is in a surface mountable form. Commercial temperature range: 0-65°C, industrial temperature range: -40-85°C. Based on Qualcomm’s IPQ-6010 CPU (Cypress) Industrial temperature version is available for applications requiring extended temperature range Quad-core 1.8GHz A53 ARM CPU Neon FPU and secure boot Dual-band 2x2 MiMo concurrent radio 1.5+ Gbps data-rate and 1.4 Gbps over the air throughput 2.5G (up to 2) and 1G (up to 5) Ethernet interfaces 4 download and upload OFDMAs Multiple boot options: SPI NOR/NAND, Parallel NAND, eMMC, SD Many peripheral interfaces: USB3.0/2.0, I2S/ TDM, SPDIF, PWM, GPIOs
NAME
name
6RUDHV0ZK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions