??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
AutomationDirect
Description
Male Straight (Hex Body)
Bill of material
MS12-12N-SS
ORDERNO
BODY_MATERIAL
body material
316 stainless steel
BRAND
brand
NITRA
CONNECTION
connection
FITTING_TYPE
fitting type
Straight
FOR_USE_WITH
for use with
Flexible pneumatic tubing
GENDER
gender
Male
ITEM
item
Pneumatic Push-to-connect Fitting
OPERATING_PRESSURE
operating pressure
-29.5in Hg to 290 psi
OPERATING_TEMPERATURE
operating temperature
32 to 390 deg F
THREAD_MATERIAL
thread material
316 stainless steel
THREAD_SEALANT
thread sealant
No
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions