??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch AR70 Classic – 8140320
Bill of material
Magswitch AR70 Classic – 8140320
ORDERNO
Magswitch AR70 Classic – 8140320
AIR_PORT_THREAD
air port thread
G18
FULL_SATURATION_THICKNESS
full saturation thickness
12” 12.7 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
92×72.3 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi 1.0×106 pa
MAX_BREAKAWAY
max breakaway
960 lbs435.4 kg
MAX_SAFE_SHEAR
max safe shear
125 lbs56.7 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
30 psi 2.1×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
12″ 12.7 mm
MOUNTING_THREAD
mounting thread
M8x1.25
NET_WEIGHT
net weight
10.6 lbs 4.8 kg
OVERALL_HEIGHT
overall height
210.2 mm
SAFE_WORKING_LOAD
safe working load
240 lbs109.1 kg
NAME
name
Magswitch AR70 Classic – 8140320
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions