??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Hattersley
Description
M552E cast iron gate valve
Bill of material
m552e_cast_iron_gate_valve_65mm
VARIANTNAME
65mm
WEIGHTKG
Weight (kg)
18.000
TEMPERATUREDEGC
Temperature deg C
-10 to 150°C
SPECIFICATIONNOTES
Specification Notes
Cast Iron with integral flanges. Outside screw pattern with rising stem. Ideal for use on more active media where fluid might have an adverse affect on thread. Flanges ends require no pipe threading. Bronze trim.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN6
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_M552_552E_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
BS 10 Table E
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TAGNUMBER
TagNumber
0
SERIALNUMBER
SerialNumber
0
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
16.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
127.000 mm
TOPOFSTEM
Top of Stem
99.000 mm
SWEEPHEIGHT
_Sweep Height
30.000 mm
SWEEPCURVERADIUS
_Sweep Curve Radius
20.000 mm
STEMHEIGHT
Stem Height
122.700 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
62.617 mm
STEMLOOPDEPTH
Stem Loop Depth
125.235 mm
STEMLOOPWIDTH
Stem Loop Width
93.412 mm
STEMRADIUS
Stem Radius
7.037 mm
STEMCORNERRADIUS
Stem Corner Radius
31.309 mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
7.917 mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
15.833 mm
HANDWHEELHEIGHT
Handwheel Height
19.000 mm
HANDWHEELRADIUS
Handwheel Radius
95.000 mm
GLANDOFFSET
Gland Offset
55.000 mm
GLANDLENGTH
Gland Length
75.000 mm
GLANDHEIGHT
Gland Height
111.333 mm
CONNECTIONSIZERADIUS
Connection Size Radius
32.500 mm
BONNETDISKWIDTH
Bonnet Disk Width
150.282 mm
BONNETCURVEWIDTH
_Bonnet Curve Width
75.000 mm
BONNETCURVEFLATLENGTH
_Bonnet Curve Flat Length
25.000 mm
BONNETCURVERADIUS
_Bonnet Curve Radius
20.000 mm
BONNETBASEHEIGHT
Bonnet Base Height
13.590 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
108.720 mm
BONNETDISKDEPTH
Bonnet Disk Depth
9.060 mm
BODYWIDTH
Body Width
120.800 mm
BODYRADIUS
Body Radius
56.925 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
YOKESLEEVE
Yoke Sleeve
Cast Bronze BS EN 1982 CC491K
YOKEJOINT
Yoke Joint
Cast Iron BS EN 1561 EN-JL1040
WEDGENUT
Wedge Nut
Brass BS EN 12164 CW614N
WEDGE
Wedge
Cast Iron BS EN 1561 EN-JL1040
STUFFINGBOXGASKET
Stuffing Box Gasket
Asbestos Free
STUFFINGBOX
Stuffing Box
Cast Iron BS EN 1561 EN-JL1030
STEM
Stem
Steel BS EN 10087 11sMn30
HANDWHEEL
Handwheel
Cast Iron BS EN 1561 EN-JL1030
GLANDPACKING
Gland Packing
Brass
GLAND
Gland
Ductile Iron BS EN 1563 EN-JLI040
BONNETGASKET
Bonnet Gasket
Asbestos Free
BONNET
Bonnet
Cast Iron BS EN 1561 EN-JL1040
BODY
Body
Cast Iron BS EN 1561 EN-JL1040
OPENVALVE
Open Valve
0.000
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_12HOLES
12_Holes
0.000
EMM
E mm
190.000 mm
DMM
D mm
415.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
165.000 mm
BMM
B mm
19.000 mm
AMM
A mm
158.800 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
65mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=11&catID=2
PRODUCTMODEL
Product Model
M552E
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M552_552E_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Gate Valve
MODEL
Model
M552E
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Crane cast iron gate valves offer the ultimate in dependable service wherever minimum pressure drop is important. Complete with Bronze trim. Each valve is hydrostatically tested to BS5150. Manufactured in accordance with BS5150
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions