??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hattersley
Description
M3000 flow measurement device
Bill of material
m3000_flow_measurement_device_dn20
VARIANTNAME
DN20
WEIGHTKG
Weight (kg)
0.700
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
DM900 is a stainless steel orifice place which has a square edged entrance. The two stainless steel extension tubes are fitted with Crane P84 pressure test points. Accuracy of flow measurement at normal velocities is +- 3%
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.cranefs.com/files/productDataSheets/DM900_Flow-Measurement-Device_Datasheet_CFS_Final_Lo-Res.pdf
INSTALLATION
Installation
The DM900 can be mounted between valve and/or pipe flanges tp BS EN 1092-1+2 with PN10 PN16 or PN25 ratings. The outside diameter ensures a proper alignment when installed between PN10/16 flanges and PN25 flanges up to 80mm size. When assembling between PN25 flanges sized 100mm or larger ensure the device has been correctly centered with the mating flanges.
APPROVALS
Approvals
Conforms to BS 7350:1990 (except pressure rating exceeds BS)
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN20
MODELNUMBER
ModelNumber
DM900
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.cranefs.com/files/productDataSheets/DM900_Flow-Measurement-Device_Datasheet_CFS_Final_Lo-Res.pdf
BARCODE
Barcode
0.000
TUBELENGTH
Tube Length
133.549 mm
TUBESTARTOFFSET
Tube Start Offset
12.000 mm
TUBEOUTEROFFSET
Tube Outer Offset
34.500 mm
TESTPOINTLENGTH
Test Point Length
24.100 mm
INTERNALRADIUS
Internal Radius
8.000 mm
DMMRADIUS
D mm Radius
10.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
10.000 mm
CENTRALTHICKNESS
Central Thickness
1.800 mm
CMMRADIUS
C mm Radius
31.500 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.000
KVS
Kvs
4.7
HEADLOSS
Head Loss
9.6 K
FLOW
Flow
6.0 Kv
P84PRESSURETESTPOINT
P84 Pressure Test Point
DZR BS EN 12164 CW602N
ORIFICECARRIER
Orifice Carrier
Stainless Steel BS EN 10088-1 X2 CrNiMo 17-12-2
EXTENSIONTUBES
Extension Tubes
Stainless Steel BS EN 10088-1 X2 CrNiMo 17-12-2
EMM
E mm
90.000 mm
DMM
D mm
20.000 mm
CONNECTIONSIZE
Connection Size
20.000 mm
CMM
C mm
63.000 mm
BMM
B mm
116.000 mm
AMM
A mm
18.000 mm
URL
http://www.cranefs.com/
TYPECOMMENTS
Type Comments
DN20
PRODUCTPAGEURL
Product Page URL
http://www.cranefs.com/products/prodDetail.asp?pc=DM900&valveType=6&valveMaterial=&valvePressureRating=&valveSize=&figSearch=&productNameSearch=&searchType=
PRODUCTMODEL
Product Model
DM900
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.cranefs.com/files/productDataSheets/DM900_Flow-Measurement-Device_Datasheet_CFS_Final_Lo-Res.pdf
PRODUCTDESCRIPTION
Product Description
Flow Measurement Device (FMD)
MODEL
Model
DM900
MANUFACTURER
Manufacturer
Crane Fluid Systems
KEYNOTE
Keynote
S
DESCRIPTION
Description
DM900 flow measurement devices are suitable for use with PN10 PN16 PN25 flanges or flanged valves having ratings detailed in the appropriate flange or valve product standard. Used as a single unit or close coupled to other regulating or isolating valves to provide accurate flow measurement. When fitted with P84 pressure test points the DM900 is limited to 120 deg C max. For temperatures above 120 deg C suitable alternative pressure test points should be fitted. For temperatures between 120-180 deg C replace P84 with P82. Please consult Crane Fluid Systems' technical team for more information.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions