??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Selux
Description
m125led
Bill of material
Not A Type - Load Type Catalog
IDENT
APPARENT_LOAD
apparent load
35.680
ASSEMBLY_CODE
assembly code
D5020210
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Selux Corporation
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.selux.us/
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
35.68W LED Driver
WIDTH
width
0.411
CEILING_OFFSET
ceiling offset
CENTER_MOUNT
center mount
END_MOUNT_LEFT
end mount left
END_MOUNT_RIGHT
end mount right
STANDARD_MOUNT_LEFT
standard mount left
STANDARD_MOUNT_RIGHT
standard mount right
DEPTH
depth
END_CAP_WIDTH
end cap width
END_FLANGE_DISTANCE
end flange distance
FE_VISIBILITY
fe visibility
FLANGED_ENDS
flanged ends
FLANGED_EXTRUSION
flanged extrusion
MEDIA_TRUNKING
media trunking
METAL_BOX_CONC__POUR
metal box conc. pour
PLATE_THICKNESS
plate thickness
HEIGHT
height
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions