??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Loewen
Description
(M) Window-MC-Casement Fixed-Loewen-1 Wide
Bill of material
(M) Window-MC-Casement Fixed-Loewen-1 Wide
ORDERNO
(M) Window-MC-Casement Fixed-Loewen-1 Wide
VAR2IN_BRICKMOULD__1_
2in brickmould (1)
0
VAR3_5IN_FLAT_CASING__2_
3.5in flat casing (2)
0
ADAMS_CASING__3_
adams casing (3)
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
Low-E double glazing SC=0.2
ASSEMBLY_CODE
assembly code
BC_STANDARD_SILL_NOSING__3_
bc standard sill nosing (3)
0
CASING
casing
None
CASING_FINISH
casing finish
CASING_TYPE
casing type
0
CATEGORY
category
COLONIAL_SDL__1_
colonial sdl (1)
1
CONSTRUCTION_TYPE
construction type
COST
cost
0
CRAFTSMAN_GRILLE___HORIZONTAL_BAR
craftsman grille - horizontal bar
None
CRAFTSMAN_SDL__3_
craftsman sdl (3)
0
CRAFTSMAN_SDL_HORIZONTAL_BAR_OFFSET
craftsman sdl horizontal bar offset
400
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
1109.5
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fixed Casement
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLASS_AREA___HEIGHT
glass area - height
447
GLASS_AREA___WIDTH
glass area - width
347
GRILLE_STYLE
grille style
Colonial
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
2.103
HEIGHT
height
600
HERITAGE_SDL__2_
heritage sdl (2)
0
HERITAGE_SILL_NOSING__2_
heritage sill nosing (2)
0
HOST
host
1
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
LITES_HIGH
lites high
0
LITES_WIDE
lites wide
0
MANUFACTURER
manufacturer
Loewen
MASSUNIT
massunit
1
METAL_CLADDING_FINISH
metal cladding finish
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPER
oper
Fixed
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
619
ROUGH_WIDTH
rough width
519
SASH_FINISH
sash finish
SDL_FINISH
sdl finish
SDL_TYPE
sdl type
1
SHARED
shared
0
SILL_LENGTH
sill length
500
SILL_NOSING
sill nosing
Standard
SILL_NOSING_TYPE
sill nosing type
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0.24
STANDARD_SILL_NOSING__1_
standard sill nosing (1)
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0.4755
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.loewen.com
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.35
WALL_CLOSURE
wall closure
0
WIDTH
width
500
WILLIAMSBURG_CASING__4_
williamsburg casing (4)
0
NAME
name
(M) Window-MC-Casement Fixed-Loewen-1 Wide
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions