??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Loewen
Description
(M) Window-MC-Casement Cambertop-Loewen-Full
Bill of material
(M) Window-MC-Casement Cambertop-Loewen-Full
ORDERNO
(M) Window-MC-Casement Cambertop-Loewen-Full
VAR2IN_BRICKMOULD__1_
2in brickmould (1)
0
VAR3_5IN_FLAT_CASING__2_
3.5in flat casing (2)
0
ADAMS_CASING__3_
adams casing (3)
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
Low-E double glazing SC=0.2
ASSEMBLY_CODE
assembly code
BC_STANDARD_SILL_NOSING__3_
bc standard sill nosing (3)
0
CAMBERTOP_RADIUS
cambertop radius
3000
CASING
casing
None
CASING_FINISH
casing finish
CASING_TYPE
casing type
0
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fixed Casement_Metal Clad_1 Wide
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
2.103
HEIGHT
height
600
HERITAGE_SILL_NOSING__2_
heritage sill nosing (2)
0
HOST
host
1
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
MANUFACTURER
manufacturer
Loewen
MASSUNIT
massunit
1
METAL_CLADDING_FINISH
metal cladding finish
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
619
ROUGH_WIDTH
rough width
2419
SASH_FINISH
sash finish
SHARED
shared
0
SIDE_HEIGHT
side height
350
SILL_LENGTH
sill length
2400
SILL_NOSING
sill nosing
Standard
SILL_NOSING_TYPE
sill nosing type
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0.24
STANDARD_SILL_NOSING__1_
standard sill nosing (1)
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0.4755
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.loewen.com
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.35
WALL_CLOSURE
wall closure
0
WIDTH
width
2400
WILLIAMSBURG_CASING__4_
williamsburg casing (4)
0
NAME
name
(M) Window-MC-Casement Cambertop-Loewen-Full
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions