??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Loewen
Description
(M) Door-MC-French Terrace-Loewen-Transom-2 Wide
Bill of material
(M) Door-MC-French Terrace-Loewen-Transom-2 Wide
ORDERNO
(M) Door-MC-French Terrace-Loewen-Transom-2 Wide
VAR2IN_BRICKMOULD__1_
2in brickmould (1)
0
VAR3_5IN_FLAT_CASING__2_
3.5in flat casing (2)
0
ADAMS_CASING__3_
adams casing (3)
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030130
CASING
casing
None
CASING_FINISH
casing finish
CASING_TYPE
casing type
0
CATEGORY
category
COLONIAL_SDL__1_
colonial sdl (1)
0
CONSTRUCTION_TYPE
construction type
COST
cost
0
CRAFTSMAN_BAR_OFFSET
craftsman bar offset
600
CRAFTSMAN_SDL__3_
craftsman sdl (3)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Terrace Door/Transom - 2 Wide
DESIGN_OPTION
design option
-1
DOOR_PANEL_HEIGHT
door panel height
2622
DOOR_PANEL_WIDTH
door panel width
552.5
DOOR_UNIT_HEIGHT
door unit height
2700
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GLASS_AREA_HEIGHT
glass area height
2305
GLASS_AREA_WIDTH
glass area width
334.5
GRILLE_STYLE
grille style
None
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
3100
HERITAGE_SDL__2_
heritage sdl (2)
0
HOST
host
1
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
LITES_HIGH
lites high
2
LITES_WIDE
lites wide
2
MANUFACTURER
manufacturer
Loewen
MASSUNIT
massunit
1
METAL_CLADDING_FINISH
metal cladding finish
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPER
oper
Both
OPERATION
operation
PRAIRIE_GRILLE_HORIZONTAL_BARS
prairie grille-horizontal bars
None
PRAIRIE_GRILLE_VERTICAL_BARS
prairie grille-vertical bars
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3115
ROUGH_WIDTH
rough width
1200
SASH_FINISH
sash finish
SDL_FINISH
sdl finish
SDL_TYPE
sdl type
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRANSOM_COLONIAL_SDL__1_
transom colonial sdl (1)
0
TRANSOM_GLASS_AREA_HEIGHT
transom glass area height
247
TRANSOM_HERITAGE_SDL__2_
transom heritage sdl (2)
0
TRANSOM_LITES_HIGH
transom lites high
0
TRANSOM_LITES_WIDE
transom lites wide
0
TRANSOM_SDL
transom sdl
0
TRANSOM_SDL_NOTE
transom sdl note
Heritage SDL only available for 600mm transom.
TRANSOM_UNIT_HEIGHT
transom unit height
400
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.loewen.com
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
1181
WILLIAMSBURG_CASING__4_
williamsburg casing (4)
0
NAME
name
(M) Door-MC-French Terrace-Loewen-Transom-2 Wide
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions