??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Lighting Services
Description
LX2024
Bill of material
LX2024
ORDERNO
LX2024
ANGLE
angle
22
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020220
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
Load Type Catalog
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Spot Light
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
3.289
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FINISH
finish
Load Type Catalog
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
26 51 00
LAMP
lamp
Load Type Catalog
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
120.000
LUMENS_CRI_WATTAGE
lumens/cri/wattage
Load Type Catalog
MANUFACTURER
manufacturer
Lighting Services Inc
MASSUNIT
massunit
1
MODEL
model
LX2024
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.35.47.11.11.19
OMNICLASS_TITLE
omniclass title
Non Weather Rated Light Emitting Diode Lighting Fixtures
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE_URL
photometric web file url
http://www.lightingservicesinc.com/files/photometrics/LumeLEX_2024.zip
POWER_FACTOR
power factor
1
PRODUCT_PAGE_URL
product page url
http://www.lightingservicesinc.com/files/pdf/196usa.pdf
REFLECTOR
reflector
Load Type Catalog
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
30
SPOT_FIELD_ANGLE
spot field angle
90
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lightingservicesinc.com/
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
name
LX2024
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions