??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVX-PNI
Bill of material
FP-50-00220
NR
Order number
FP-50-00220
T
Product name
LVX-PNI
LP
Number of light grids
2
D
Dimensions L/W/H
200x126x60 mm
G
Weight
330 g
IP
Degree of protection
IP00
U
Operating voltage
24 VDC
DO
Digital output (basic module)
3
DIO
Digital IO (basic module)
3
DI
Digital input
1
EXT
Extension module
Profinet
CAN
CAN-Bus interface
Y
SI
Service interface
RS232
NAL
Number of indicator profiles
0
INT
Data interface
CAN / Profibus / Digital 6
NK
Compliance
ROHS / REACH / CE / cCSAus
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions