??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
Luxe T Display
Bill of material
Luxe T Display
ORDERNO
Luxe T Display
A_1_SHELF_ON_OFF
a-1 shelf on/off
0
A_10_SHELF_ON_OFF
a-10 shelf on/off
0
A_11_SHELF_ON_OFF
a-11 shelf on/off
0
A_2_SHELF_ON_OFF
a-2 shelf on/off
1
A_3_SHELF_ON_OFF
a-3 shelf on/off
0
A_4_SHELF_ON_OFF
a-4 shelf on/off
1
A_5_SHELF_ON_OFF
a-5 shelf on/off
0
A_6_SHELF_ON_OFF
a-6 shelf on/off
1
A_7_SHELF_ON_OFF
a-7 shelf on/off
0
A_8_SHELF_ON_OFF
a-8 shelf on/off
0
A_9_SHELF_ON_OFF
a-9 shelf on/off
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_1_SHELF_ON_OFF
b-1 shelf on/off
0
B_10_SHELF_ON_OFF
b-10 shelf on/off
0
B_11_SHELF_ON_OFF
b-11 shelf on/off
0
B_2_SHELF_ON_OFF
b-2 shelf on/off
1
B_3_SHELF_ON_OFF
b-3 shelf on/off
0
B_4_SHELF_ON_OFF
b-4 shelf on/off
1
B_5_SHELF_ON_OFF
b-5 shelf on/off
0
B_6_SHELF_ON_OFF
b-6 shelf on/off
1
B_7_SHELF_ON_OFF
b-7 shelf on/off
0
B_8_SHELF_ON_OFF
b-8 shelf on/off
0
B_9_SHELF_ON_OFF
b-9 shelf on/off
0
BACK_PANEL_MATERIAL
back panel material
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_HEIGHT
frame height
5
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
4
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
© 2013 Madix, Inc. All rights reserved.
MASSUNIT
massunit
1
MATERIAL_OF_LEGS
material of legs
MODEL
model
Luxe T-Uprights with Legs on Both Sides
NOMINAL_DEPTH_OF_LEG
nominal depth of leg
3.500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.500
SHELF_MATERIAL
shelf material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.madixinc.com/display/luxe/
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
Luxe T Display
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions