??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
Luxe Power Tower
Bill of material
Luxe Power Tower
ORDERNO
Luxe Power Tower
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CENTRAL_FRAME_HEIGHT
central frame height
6
CENTRAL_FRAME_WIDTH
central frame width
2
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_CENTRAL_FRAMING
material central framing
MATERIAL_PEG_BOARD
material peg board
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
Q_WIDTH
q width
2.646
Q1_BOTTOM_FRAME_HEIGHT
q1 bottom frame height
2.500
Q1_FOOTING_DEPTH
q1 footing depth
1.500
Q1_H_FRAME_WIDTH
q1 h frame width
1.250
Q1_HARMONIC_GRID_MATERIAL
q1 harmonic grid material
Q1_LEG_HEIGHT
q1 leg height
4.500
Q1_LEG_MATERIAL
q1 leg material
Q1_SHELF_1__ON_OFF_
q1 shelf 1 (on/off)
1
Q1_SHELF_1_DEPTH
q1 shelf 1 depth
1.500
Q1_SHELF_10__ON_OFF_
q1 shelf 10 (on/off)
1
Q1_SHELF_10_DEPTH
q1 shelf 10 depth
1.500
Q1_SHELF_11__ON_OFF_
q1 shelf 11 (on/off)
1
Q1_SHELF_11_DEPTH
q1 shelf 11 depth
1.500
Q1_SHELF_12__ON_OFF_
q1 shelf 12 (on/off)
1
Q1_SHELF_12_DEPTH
q1 shelf 12 depth
1.500
Q1_SHELF_13__ON_OFF_
q1 shelf 13 (on/off)
1
Q1_SHELF_13_DEPTH
q1 shelf 13 depth
1.500
Q1_SHELF_14__ON_OFF_
q1 shelf 14 (on/off)
1
Q1_SHELF_14_DEPTH
q1 shelf 14 depth
1.500
Q1_SHELF_15__ON_OFF_
q1 shelf 15 (on/off)
1
Q1_SHELF_15_DEPTH
q1 shelf 15 depth
1.500
Q1_SHELF_16__ON_OFF_
q1 shelf 16 (on/off)
1
Q1_SHELF_16_DEPTH
q1 shelf 16 depth
1.500
Q1_SHELF_2__ON_OFF_
q1 shelf 2 (on/off)
1
Q1_SHELF_2_DEPTH
q1 shelf 2 depth
1.500
Q1_SHELF_3__ON_OFF_
q1 shelf 3 (on/off)
1
Q1_SHELF_3_DEPTH
q1 shelf 3 depth
1.500
Q1_SHELF_4__ON_OFF_
q1 shelf 4 (on/off)
1
Q1_SHELF_4_DEPTH
q1 shelf 4 depth
1.500
Q1_SHELF_5__ON_OFF_
q1 shelf 5 (on/off)
1
Q1_SHELF_5_DEPTH
q1 shelf 5 depth
1.500
Q1_SHELF_6__ON_OFF_
q1 shelf 6 (on/off)
1
Q1_SHELF_6_DEPTH
q1 shelf 6 depth
1.500
Q1_SHELF_7__ON_OFF_
q1 shelf 7 (on/off)
1
Q1_SHELF_7_DEPTH
q1 shelf 7 depth
1.500
Q1_SHELF_8__ON_OFF_
q1 shelf 8 (on/off)
1
Q1_SHELF_8_DEPTH
q1 shelf 8 depth
1.500
Q1_SHELF_9__ON_OFF_
q1 shelf 9 (on/off)
1
Q1_SHELF_9_DEPTH
q1 shelf 9 depth
1.500
Q1_SHELF_WIDTH
q1 shelf width
1.917
Q1_TOP_FRAME_HEIGHT
q1 top frame height
2
Q1_V_FRAME_WIDTH
q1 v frame width
1.250
Q2_BOTTOM_FRAME_HEIGHT
q2 bottom frame height
2.500
Q2_FOOTING_DEPTH
q2 footing depth
1.500
Q2_H_FRAME_WIDTH
q2 h frame width
1.250
Q2_HARMONIC_GRID_MATERIAL
q2 harmonic grid material
Q2_LEG_HEIGHT
q2 leg height
4.500
Q2_LEG_MATERIAL
q2 leg material
Q2_SHELF_1__ON_OFF_
q2 shelf 1 (on/off)
1
Q2_SHELF_1_DEPTH
q2 shelf 1 depth
1.500
Q2_SHELF_10__ON_OFF_
q2 shelf 10 (on/off)
1
Q2_SHELF_10_DEPTH
q2 shelf 10 depth
1.500
Q2_SHELF_11__ON_OFF_
q2 shelf 11 (on/off)
1
Q2_SHELF_11_DEPTH
q2 shelf 11 depth
1.500
Q2_SHELF_12__ON_OFF_
q2 shelf 12 (on/off)
1
Q2_SHELF_12_DEPTH
q2 shelf 12 depth
1.500
Q2_SHELF_13__ON_OFF_
q2 shelf 13 (on/off)
1
Q2_SHELF_13_DEPTH
q2 shelf 13 depth
1.500
Q2_SHELF_14__ON_OFF_
q2 shelf 14 (on/off)
1
Q2_SHELF_14_DEPTH
q2 shelf 14 depth
1.500
Q2_SHELF_15__ON_OFF_
q2 shelf 15 (on/off)
1
Q2_SHELF_15_DEPTH
q2 shelf 15 depth
1.500
Q2_SHELF_16__ON_OFF_
q2 shelf 16 (on/off)
1
Q2_SHELF_16_DEPTH
q2 shelf 16 depth
1.500
Q2_SHELF_2__ON_OFF_
q2 shelf 2 (on/off)
1
Q2_SHELF_2_DEPTH
q2 shelf 2 depth
1.500
Q2_SHELF_3__ON_OFF_
q2 shelf 3 (on/off)
1
Q2_SHELF_3_DEPTH
q2 shelf 3 depth
1.500
Q2_SHELF_4__ON_OFF_
q2 shelf 4 (on/off)
1
Q2_SHELF_4_DEPTH
q2 shelf 4 depth
1.500
Q2_SHELF_5__ON_OFF_
q2 shelf 5 (on/off)
1
Q2_SHELF_5_DEPTH
q2 shelf 5 depth
1.500
Q2_SHELF_6__ON_OFF_
q2 shelf 6 (on/off)
1
Q2_SHELF_6_DEPTH
q2 shelf 6 depth
1.500
Q2_SHELF_7__ON_OFF_
q2 shelf 7 (on/off)
1
Q2_SHELF_7_DEPTH
q2 shelf 7 depth
1.500
Q2_SHELF_8__ON_OFF_
q2 shelf 8 (on/off)
1
Q2_SHELF_8_DEPTH
q2 shelf 8 depth
1.500
Q2_SHELF_9__ON_OFF_
q2 shelf 9 (on/off)
1
Q2_SHELF_9_DEPTH
q2 shelf 9 depth
1.500
Q2_SHELF_WIDTH
q2 shelf width
1.917
Q2_TOP_FRAME_HEIGHT
q2 top frame height
2
Q2_V_FRAME_WIDTH
q2 v frame width
1.250
Q3_BOTTOM_FRAME_HEIGHT
q3 bottom frame height
2.500
Q3_DEPTH
q3 depth
1.955
Q3_FOOTING_DEPTH
q3 footing depth
1.500
Q3_H_FRAME_WIDTH
q3 h frame width
1.250
Q3_HARMONIC_GRID_MATERIAL
q3 harmonic grid material
Q3_LEG_HEIGHT
q3 leg height
4.500
Q3_LEG_MATERIAL
q3 leg material
Q3_SHELF_01__ON_OFF_
q3 shelf 01 (on/off)
1
Q3_SHELF_02__ON_OFF_
q3 shelf 02 (on/off)
1
Q3_SHELF_03__ON_OFF_
q3 shelf 03 (on/off)
1
Q3_SHELF_04__ON_OFF_
q3 shelf 04 (on/off)
1
Q3_SHELF_05__ON_OFF_
q3 shelf 05 (on/off)
1
Q3_SHELF_06__ON_OFF_
q3 shelf 06 (on/off)
1
Q3_SHELF_07__ON_OFF_
q3 shelf 07 (on/off)
1
Q3_SHELF_08__ON_OFF_
q3 shelf 08 (on/off)
1
Q3_SHELF_09__ON_OFF_
q3 shelf 09 (on/off)
1
Q3_SHELF_1_DEPTH
q3 shelf 1 depth
1.500
Q3_SHELF_10__ON_OFF_
q3 shelf 10 (on/off)
1
Q3_SHELF_10_DEPTH
q3 shelf 10 depth
1.500
Q3_SHELF_11__ON_OFF_
q3 shelf 11 (on/off)
1
Q3_SHELF_11_DEPTH
q3 shelf 11 depth
1.500
Q3_SHELF_12__ON_OFF_
q3 shelf 12 (on/off)
1
Q3_SHELF_12_DEPTH
q3 shelf 12 depth
1.500
Q3_SHELF_13__ON_OFF_
q3 shelf 13 (on/off)
1
Q3_SHELF_13_DEPTH
q3 shelf 13 depth
1.500
Q3_SHELF_14__ON_OFF_
q3 shelf 14 (on/off)
1
Q3_SHELF_14_DEPTH
q3 shelf 14 depth
1.500
Q3_SHELF_15__ON_OFF_
q3 shelf 15 (on/off)
1
Q3_SHELF_15_DEPTH
q3 shelf 15 depth
1.500
Q3_SHELF_16__ON_OFF_
q3 shelf 16 (on/off)
1
Q3_SHELF_16_DEPTH
q3 shelf 16 depth
1.500
Q3_SHELF_2_DEPTH
q3 shelf 2 depth
1.500
Q3_SHELF_3_DEPTH
q3 shelf 3 depth
1.500
Q3_SHELF_4_DEPTH
q3 shelf 4 depth
1.500
Q3_SHELF_5_DEPTH
q3 shelf 5 depth
1.500
Q3_SHELF_6_DEPTH
q3 shelf 6 depth
1.500
Q3_SHELF_7_DEPTH
q3 shelf 7 depth
1.500
Q3_SHELF_8_DEPTH
q3 shelf 8 depth
1.500
Q3_SHELF_9_DEPTH
q3 shelf 9 depth
1.500
Q3_SHELF_WIDTH
q3 shelf width
1.917
Q3_TOP_FRAME_HEIGHT
q3 top frame height
2
Q3_V_FRAME_WIDTH
q3 v frame width
1.250
Q4_BOTTOM_FRAME_HEIGHT
q4 bottom frame height
2.500
Q4_FOOTING_DEPTH
q4 footing depth
1.500
Q4_H_FRAME_WIDTH
q4 h frame width
1.250
Q4_HARMONIC_GRID_MATERIAL
q4 harmonic grid material
Q4_LEG_HEIGHT
q4 leg height
4.500
Q4_LEG_MATERIAL
q4 leg material
Q4_SHELF_1__ON_OFF_
q4 shelf 1 (on/off)
1
Q4_SHELF_1_DEPTH
q4 shelf 1 depth
1.500
Q4_SHELF_10__ON_OFF_
q4 shelf 10 (on/off)
1
Q4_SHELF_10_DEPTH
q4 shelf 10 depth
1.500
Q4_SHELF_11__ON_OFF_
q4 shelf 11 (on/off)
1
Q4_SHELF_11_DEPTH
q4 shelf 11 depth
1.500
Q4_SHELF_12__ON_OFF_
q4 shelf 12 (on/off)
1
Q4_SHELF_12_DEPTH
q4 shelf 12 depth
1.500
Q4_SHELF_13__ON_OFF_
q4 shelf 13 (on/off)
1
Q4_SHELF_13_DEPTH
q4 shelf 13 depth
1.500
Q4_SHELF_14__ON_OFF_
q4 shelf 14 (on/off)
1
Q4_SHELF_14_DEPTH
q4 shelf 14 depth
1.500
Q4_SHELF_15__ON_OFF_
q4 shelf 15 (on/off)
1
Q4_SHELF_15_DEPTH
q4 shelf 15 depth
1.500
Q4_SHELF_16__ON_OFF_
q4 shelf 16 (on/off)
1
Q4_SHELF_16_DEPTH
q4 shelf 16 depth
1.500
Q4_SHELF_2__ON_OFF_
q4 shelf 2 (on/off)
1
Q4_SHELF_2_DEPTH
q4 shelf 2 depth
1.500
Q4_SHELF_3__ON_OFF_
q4 shelf 3 (on/off)
1
Q4_SHELF_3_DEPTH
q4 shelf 3 depth
1.500
Q4_SHELF_4__ON_OFF_
q4 shelf 4 (on/off)
1
Q4_SHELF_4_DEPTH
q4 shelf 4 depth
1.500
Q4_SHELF_5__ON_OFF_
q4 shelf 5 (on/off)
1
Q4_SHELF_5_DEPTH
q4 shelf 5 depth
1.500
Q4_SHELF_6__ON_OFF_
q4 shelf 6 (on/off)
1
Q4_SHELF_6_DEPTH
q4 shelf 6 depth
1.500
Q4_SHELF_7__ON_OFF_
q4 shelf 7 (on/off)
1
Q4_SHELF_7_DEPTH
q4 shelf 7 depth
1.500
Q4_SHELF_8__ON_OFF_
q4 shelf 8 (on/off)
1
Q4_SHELF_8_DEPTH
q4 shelf 8 depth
1.500
Q4_SHELF_9__ON_OFF_
q4 shelf 9 (on/off)
1
Q4_SHELF_9_DEPTH
q4 shelf 9 depth
1.500
Q4_SHELF_WIDTH
q4 shelf width
1.917
Q4_TOP_FRAME_HEIGHT
q4 top frame height
2
Q4_V_FRAME_WIDTH
q4 v frame width
1.250
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF_A1__ON_OFF_
shelf a1 (on/off)
1
SHELF_A1_DEPTH
shelf a1 depth
1.500
SHELF_A10__ON_OFF_
shelf a10 (on/off)
1
SHELF_A10_DEPTH
shelf a10 depth
1.500
SHELF_A11__ON_OFF_
shelf a11 (on/off)
1
SHELF_A11_DEPTH
shelf a11 depth
1.500
SHELF_A12__ON_OFF_
shelf a12 (on/off)
1
SHELF_A12_DEPTH
shelf a12 depth
1.500
SHELF_A13__ON_OFF_
shelf a13 (on/off)
1
SHELF_A13_DEPTH
shelf a13 depth
1.500
SHELF_A14__ON_OFF_
shelf a14 (on/off)
1
SHELF_A14_DEPTH
shelf a14 depth
1.500
SHELF_A15__ON_OFF_
shelf a15 (on/off)
1
SHELF_A15_DEPTH
shelf a15 depth
1.500
SHELF_A16__ON_OFF_
shelf a16 (on/off)
1
SHELF_A16_DEPTH
shelf a16 depth
1.500
SHELF_A17__ON_OFF_
shelf a17 (on/off)
1
SHELF_A17_DEPTH
shelf a17 depth
1.500
SHELF_A18__ON_OFF_
shelf a18 (on/off)
1
SHELF_A18_DEPTH
shelf a18 depth
1.500
SHELF_A2__ON_OFF_
shelf a2 (on/off)
1
SHELF_A2_DEPTH
shelf a2 depth
1.500
SHELF_A3__ON_OFF_
shelf a3 (on/off)
1
SHELF_A3_DEPTH
shelf a3 depth
1.500
SHELF_A4__ON_OFF_
shelf a4 (on/off)
1
SHELF_A4_DEPTH
shelf a4 depth
1.500
SHELF_A5__ON_OFF_
shelf a5 (on/off)
1
SHELF_A5_DEPTH
shelf a5 depth
1.500
SHELF_A6__ON_OFF_
shelf a6 (on/off)
1
SHELF_A6_DEPTH
shelf a6 depth
1.500
SHELF_A7__ON_OFF_
shelf a7 (on/off)
1
SHELF_A7_DEPTH
shelf a7 depth
1.500
SHELF_A8__ON_OFF_
shelf a8 (on/off)
1
SHELF_A8_DEPTH
shelf a8 depth
1.500
SHELF_A9__ON_OFF_
shelf a9 (on/off)
1
SHELF_A9_DEPTH
shelf a9 depth
1.500
SHELF_FRAME_MATERIAL
shelf frame material
SHELF_MATERIAL
shelf material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
Luxe Power Tower
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions