??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Madix
Description
Luxe End Cap
Bill of material
Luxe End Cap
ORDERNO
Luxe End Cap
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOTTOM_SHELF_DEPTH
bottom shelf depth
2
BOTTOM_SHELF_HEIGHT
bottom shelf height
1.500
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_HEIGHT
frame height
2.500
FRAME_WIDTH
frame width
2.500
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
© 2012 Madix, Inc. All rights reserved.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Luxe End Cap Focus
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF_FRAME
shelf frame
SHELF_MATERIAL
shelf material
TOP_SHELF_DEPTH
top shelf depth
2
TOP_SHELF_HEIGHT
top shelf height
2.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.madixinc.com/display/luxe/
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
Luxe End Cap
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions