??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Current, powered by GE
Description
Lumination LED Luminaire – LUS Series
Bill of material
Lumination LED Luminaire – LUS Series
ORDERNO
Lumination LED Luminaire – LUS Series
ACCESSORIES
accessories
See Product Documentation for accessory options
ADDITIONAL_MAT_FINISHES
additional mat finishes
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISH_OPTIONS
available finish options
Available in Red, Black, Gray and White
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
83CRI
CONSTRAINT
constraint
4
CONTROLLER
controller
0-10V Dimming
COPYRIGHT
copyright
© 2018 Current, Powered by GE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.375
DESCRIPTION
description
Lumination LED Luminaires - LUS Series with Replaceable Light Engine
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_PATTERNS
distribution patterns
Aisle
EMIT_FROM_LINE_LENGTH
emit from line length
3.58202099737533
END_A
end a
1
END_A_LENGTH
end a length
0.176432291666667
END_B
end b
1
END_B_LENGTH
end b length
0.176432291666667
FAMILY_NAME
family name
FINISH
finish
GENERATION
generation
A - Replacable light engine
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
https://products.currentbyge.com/indoor-lighting/suspended/lumination-lus-series-ultron-suspended
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
3.91666666666667
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Current by GE
MANUFACTURER_ADDRESS
manufacturer address
745 Atlantic Avenue First Floor Boston, MA 02111, USA
MANUFACTURER_EMAIL
manufacturer email
https://www.currentbyge.com/contact
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
203-373-3000
MASSUNIT
massunit
1
MATERIAL
material
White
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING
mounting
Suspended. See Product Documentation for additional options
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OPTICAL_CODE
optical code
LUS-X4-A-X-42-A1-XX.IES
OPTIONS
options
See Product Documentation for additional options
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LUS-X4-A-X-42-A1-XX.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://products.currentbyge.com/sites/products.currentbyge.com/files/2017-11/IND311-GE-Lumination-LUS-Spec-Sheet.pdf
PRODUCT_PAGE_URL
product page url
https://products.currentbyge.com/indoor-lighting/suspended/lumination-lus-series-ultron-suspended
REFLECTOR_WINGS
reflector wings
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_NOTE
size note
Continuous 4ft
SUPPORT_A
support a
1
SUPPORT_B
support b
1
SUSPENSION_LENGTH
suspension length
0.812500000000003
SUSPENSION_LOCATION
suspension location
0.603841145833333
SUSPENSION_LOCATION_B
suspension location b
0.3603515625
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.currentbyge.com/
VERSION
version
2015-v1.0a
VOLTAGE
voltage
120
VOLTAGE_COMMENT
voltage comment
120-277V
WATTAGE_COMMENTS
wattage comments
30W
WIDTH
width
0.1875
NAME
name
Lumination LED Luminaire – LUS Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions