??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Current, powered by GE
Description
Lumination LED Luminaire – LIS Series with Replaceable Light Engine
Bill of material
Lumination LED Luminaire – LIS Series with Replaceable Light Engine
ORDERNO
Lumination LED Luminaire – LIS Series with Replaceable Light Engine
ADDITIONAL_MAT_FINISHES
additional mat finishes
APPARENT_LOAD
apparent load
120
ARCHITECTURAL_END_A
architectural end a
0
ARCHITECTURAL_END_B
architectural end b
0
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISH_OPTIONS
available finish options
Standard Endcap available in Red, Black, Gray and White
BREAK_LENGTH
break length
1.36111111111111
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CENTER_NUMBER
center number
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
83CRI
CONSTRAINT
constraint
4
CONTROLLER
controller
None
COPYRIGHT
copyright
© 2018 Current, Powered by GE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.666666666666667
DESCRIPTION
description
Lumination LED Luminaires - LIS Series with Replaceable Light Engine
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_PATTERNS
distribution patterns
100% Direct
EMIT_FROM_LINE_LENGTH
emit from line length
3.74868766404199
END_A
end a
0
END_B
end b
0
END_CAP_FINISH
end cap finish
FAMILY_NAME
family name
FINISH
finish
GENERATION
generation
B-Replacable light engine
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
https://products.currentbyge.com/indoor-lighting/lumination-lis-series
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
4.08333333333333
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Current by GE
MANUFACTURER_ADDRESS
manufacturer address
745 Atlantic Avenue First Floor Boston, MA 02111, USA
MANUFACTURER_EMAIL
manufacturer email
https://www.currentbyge.com/contact
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
203-373-3000
MASSUNIT
massunit
1
MATERIAL
material
White
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING
mounting
Suspended. See Product Documentation for additional options
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OPTICAL_CODE
optical code
generic.ies
OPTIONS
options
See Product Documentation for additional options
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://products.currentbyge.com/sites/products.currentbyge.com/files/2017-11/IND267-GE-Lumination-LIS-Gen2-Spec-Sheet.pdf
PRODUCT_PAGE_URL
product page url
https://products.currentbyge.com/indoor-lighting/lumination-lis-series
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_NOTE
size note
Continuous 4ft
SUPPORT_A
support a
1
SUPPORT_B
support b
1
SUSPENSION_LENGTH
suspension length
0.812500000000003
SUSPENSION_LOCATION
suspension location
0.680555555555555
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.currentbyge.com/
VERSION
version
2015-v1.0a
VOLTAGE
voltage
120
VOLTAGE_COMMENT
voltage comment
120-277V
WATTAGE_COMMENTS
wattage comments
48.5W
WIDTH
width
0.833333333333333
NAME
name
Lumination LED Luminaire – LIS Series with Replaceable Light Engine
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions