??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Current, powered by GE
Description
Lumination LED Luminaire - DI Series Round
Bill of material
Lumination LED Luminaire - DI Series Round
ORDERNO
Lumination LED Luminaire - DI Series Round
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
56
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CERTIFICATION
certification
UL
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
2700K
COLOR_TEMPERATURE_IS_2700K
color temperature is 2700k
1
COLOR_TEMPERATURE_IS_3000K
color temperature is 3000k
0
COLOR_TEMPERATURE_IS_3500K
color temperature is 3500k
0
COLOR_TEMPERATURE_IS_4000K
color temperature is 4000k
0
COPYRIGHT
copyright
Copyright © GE Lighting Solutions
COST
cost
0
CRI
cri
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DATE_LAST_MODIFIED
date last modified
November 26, 2013
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
See Part Description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
3
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
3
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EQUIPMENT_ABBREVIATION
equipment abbreviation
LF
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HEIGHT
height
7.7
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_CURRENT
input current
0.466666666666667
INPUT_FREQUENCY
input frequency
60
INPUT_POWER
input power
56
INPUT_VOLTAGE
input voltage
120
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
13.2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
GE Lighting Solutions
MASSUNIT
massunit
1
MODEL
model
See Part Number
MODEL_DISCLAIMER
model disclaimer
Contact GE Lighting Solutions for more information
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
ORIGINAL_CREATION_DATE
original creation date
November 26, 2013
PART_DESCRIPTION
part description
Square LED Downlight, 4 inch Aperture, 4000 Lumens
PART_NUMBER
part number
DI6S409271V10
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DI6S40XXXXXXXXX_RDI6SWSDXX.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.gelighting.com/LightingWeb/na/images/ind086-ge-lumination-led-lighting-fixtures-di6s-series-specsheet_tcm201-65101.pdf
PRODUCT_PAGE_URL
product page url
http://www.gelighting.com/LightingWeb/na/solutions/lumination-di-series.jsp
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/R97QYXL
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.gelightingsolutions.com/
VERSION
version
2012
VOLTAGE_IS_120
voltage is 120
1
VOLTAGE_IS_277
voltage is 277
0
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
6.2
WIDTH
width
12
WORK_PLANE_BASED
work plane-based
1
ZZ_INTEGER_1
zz integer 1
8
ZZ_LENGTH_1
zz length 1
2.65
ZZ_LENGTH_10
zz length 10
3
ZZ_LENGTH_11
zz length 11
3.715
ZZ_LENGTH_12
zz length 12
7.96
ZZ_LENGTH_13
zz length 13
4.3785
ZZ_LENGTH_14
zz length 14
0.05
ZZ_LENGTH_15
zz length 15
1.35
ZZ_LENGTH_2
zz length 2
0.01
ZZ_LENGTH_3
zz length 3
3.715
ZZ_LENGTH_4
zz length 4
1.75
ZZ_LENGTH_5
zz length 5
5.933
ZZ_LENGTH_6
zz length 6
3.15
ZZ_LENGTH_7
zz length 7
8.3
ZZ_LENGTH_8
zz length 8
3.164
ZZ_LENGTH_9
zz length 9
13.2
ZZ_YESNO_1
zz yesno 1
0
NAME
name
Lumination LED Luminaire - DI Series Round
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions