??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Coronet
Description
LSR4 SERIES
Bill of material
LSR4_RG
ORDERNO
LSR4_RG
VAR_DEPTH
_depth
0.396
VAR_EMERGENCY
_emergency
0
VAR_LENGTH
_length
4
VAR_LOAD_CLASSIFICATION
_load classification
VAR_RECESSED
_recessed
1
VAR_VOLTAGE
_voltage
0
VAR_WIDTH
_width
0.286
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LABEL_TEXT
emergency label text
EM
EMIT_FROM_LINE_LENGTH
emit from line length
4
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
HOUSING_THICKNESS
housing thickness
0.010
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENS_MATERIAL
lens material
LENS_THICKNESS
lens thickness
0.010
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Coronet
MASSUNIT
massunit
1
MODEL
model
MODELER
modeler
www.3d2solutions.com
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LSR4 RG LED_4FT_LTG2_3500K.ies
PROTRUSION_PAST_FINISHED_SURFACE
protrusion past finished surface
0.005
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEC_SHEET_URL
spec sheet url
http://coronetled.com/wp-content/uploads/2015/07/spec-LSR2-LED.pdf
SYMBOL_TEXT
symbol text
1
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
LSR4 RG
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://coronetled.com/
VERSION
version
2015
WATTAGE_COMMENTS
wattage comments
NAME
name
LSR4_RG
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions