??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Froet Industries
Description
LSP10
Bill of material
LSP10
ORDERNO
LSP10
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2040300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEPTH
depth
2.420
DESCRIPTION
description
LSP10
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
13.710
HEIGHT_FROM_GROUND
height from ground
34
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Froet Industries LLC
MASSUNIT
massunit
1
MODEL
model
LSP10
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.froetindustries.com
PRODUCT_PAGE_URL
product page url
http://www.froetindustries.com
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOUT_MATERIAL
spout material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.froetindustries.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
13
NAME
name
LSP10
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions