??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Lumascape
Description
LS343
Bill of material
LS343
ORDERNO
LS343
APPARENT_LOAD
apparent load
0
APPARENT_POWER
apparent power
94
ASSEMBLY_CODE
assembly code
D5020210
BODY_DEPTH
body depth
CABLE_ENTRY
cable entry
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Electrical power for light fixture
COST
cost
0
COVER_TYPE
cover type
COVER_VISIBILITY
cover visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ingrade Direct Burial
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_NUMBER
fixture number
LS343-221-AW
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
221
LAMP_DESCRIPTION
lamp description
70W MH
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LS6011_CROSS_HATCH_LOUVER
ls6011 cross hatch louver
0
LS6012_CROSS_HATCH_LOUVER
ls6012 cross hatch louver
0
LS6013_SLATTED_LOUVER
ls6013 slatted louver
0
LS6014_CYLINDRICAL_LOUVER
ls6014 cylindrical louver
0
LS625_CROSS_HATCH_LOUVER
ls625 cross hatch louver
0
LS626_SLATTED_LOUVER
ls626 slatted louver
0
LS636_BRASS_GRILL
ls636 brass grill
0
LS649_HUMANTOUCH
ls649 humantouch
0
LS653_HUMANTOUCH
ls653 humantouch
0
LS668_DICHROIC_COLOR_FILTER
ls668 dichroic color filter
0
LS686_DICHROIC_COLOR_FILTER
ls686 dichroic color filter
0
LS688_WALL_WASH_LENS
ls688 wall wash lens
1
LS689_DICHROIC_COLOR_FILTERS
ls689 dichroic color filters
0
LS690_PRISMATIC_LENS
ls690 prismatic lens
0
LS691_PRISMATIC_LENS
ls691 prismatic lens
0
LS692_HUMANTOUCH
ls692 humantouch
0
LS693_HUMANTOUCH
ls693 humantouch
0
MANUFACTURER
manufacturer
Lumascape Inc.
MASSUNIT
massunit
1
MODEL
model
LS343
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.11.21
OMNICLASS_TITLE
omniclass title
Buried Uplights
OPTICAL_SYSTEM
optical system
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LSA8072A.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lumascape.com/pdf/literature/C648US.pdf
PRODUCT_PAGE_URL
product page url
http://www.lumascape.com/html/LS343.htm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
60
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lumascape.com/
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
name
LS343
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions