??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS18-24-900G
Bill of material
LRS18-24-900G
PN
Part Number
LRS18-24-900G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 450W, Output 24VDC, 18A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
450 W
OV
Output Voltage
24 VDC
OC
Output Current
18 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
18 A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions