??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 270
HELP_VARIABLE
Company
Hubbell
Description
Low Voltage Distribution Transformer
Bill of material
TF220505S
ORDERNO
CONSTRUCTION
construction
CSA_STANDARD
csa standard
C22.2 No. 47
ELECTROSTATIC_SHIELD
electrostatic shield
FREQUENCY_RATING
frequency rating
HEIGHT
height
KVA
kva
LENGTH
length
MAX_TEMPERATURE_RISE
max temperature rise
MOUNTING_TYPE
mounting type
NEMA_RATING
nema rating
PRIMARY_VOLTAGE
primary voltage
PRODUCT_CATEGORY
product category
Dry Type Distribution Transformer
SECONDARY_VOLTAGE
secondary voltage
UL_INSULATION_CLASS
ul insulation class
UL_STANDARD
ul standard
UPC
upc
WEIGHT
weight
WIDTH
width
WINDING_MATERIAL
winding material
NAME
name
BNFC_TAPS
bnfc taps
TAPS___STEPS
taps % steps
ANFC_TAPS
anfc taps
DEPT_OF_ENERGY_REGULATION
dept of energy regulation
EFFICIENCY
efficiency
CE_COMPLIANT
ce compliant
CATEGORY_GENERAL
category general
ENERGY_STAR_CERTIFIED
energy star certified
FINISH_NAME
finish name
FINISH_TYPE
finish type
LAMP_WATTAGE
lamp wattage
MOUNT_LOCATION
mount location
NOTE_WEIGHT_OF_FIXTURE_EXCEEDS_NEC_LIMITS
note weight of fixture exceeds nec limits
NUMBER_OF_LAMPS
number of lamps
PREWIRED
prewired
SOCKET_BASE_TYPE___MAIN
socket base type - main
TITLE_20
title 20
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions