??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Adels-Contact
Description
Low Voltage Connectors
Bill of material
AC 162 STS 2 SW
ORDERNO
ASSEMBLY_CONTACT_SCREW
assembly contact screw
CLAMPING_UNITS_PER_POLE
clamping units per pole
COLOUR
colour
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
CORE_CROSS_SECTION_MIN_
core cross-section min.
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
25.0 A
EAN
ean
FLAMMABILITY_RATING
flammability rating
V-0
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
LATCH
latch
yes
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
2 pole
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
VOLTAGE_RATING
voltage rating
48 V
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions