??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rheem
Description
Low NOx - GN37-GN100
Bill of material
Low NOx - GN37-GN100
ORDERNO
Low NOx - GN37-GN100
A_OVERALL_HEIGHT
a_overall height
70.690
ACTUAL_TOTAL_POWER
actual total power
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_TANK_HEIGHT
b_tank height
64.500
BOX_DEPTH
box depth
15.125
C_TANK_DIAMETER
c_tank diameter
26.250
CAPACITY
capacity
0
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_MATERIAL
connector material
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_WATER_INLET_HEIGHT
d_water inlet height
25
DESCRIPTION
description
Tank Water Heater
DESIGN_OPTION
design option
-1
E_VENT_DIAMETER
e_vent diameter
8
F_WATER_OUTLET_HEIGHT
f_water outlet height
58
FAMILY_NAME
family name
FRONT_WATER_CONNECTIONS
front water connections
1
FUEL_TYPE
fuel type
NG
G_GAS_CONNECTION_DIAMETER
g_gas connection diameter
0.750
GAS_CONNECTION_RADIUS
gas connection radius
0.375
GAS_FLOW
gas flow
0
H_TOP_CONNECTOR_SPACING
h_top connector spacing
15.000
HEATING_INPUT
heating input
98000
HOST
host
0
KEYNOTE
keynote
LOGO_VISIBLE
logo visible
1
MANUFACTURER
manufacturer
Rheem
MASSUNIT
massunit
1
MAXIMUM_DELIVERED_TEMPERATURE
maximum delivered temperature
0
MINIMUM_DELIVERED_TEMPERATURE
minimum delivered temperature
0
MODEL
model
Model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OUTLET_LOCATION
outlet location
12.125
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
REAR_WATER_CONNECTIONS
rear water connections
0
REQUIRED_REAR_CLEARANCE
required rear clearance
2
REQUIRED_SIDE_CLEARANCE
required side clearance
2
REQUIRED_TOP_CLEARANCE
required top clearance
12.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_MATERIAL
tank material
TANK_RADIUS
tank radius
13.125
TOP_WATER_CONNECTIONS
top water connections
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.rheem.com
VENT_CONE_BASE
vent cone base
6.000
VENT_RADIUS
vent radius
4
VOLTAGE
voltage
120.000
WATER_CONNECTION_SIDE
water connection side
2
WATER_CONNECTION_SIDE_RADIUS
water connection side radius
1
WATER_CONNECTION_TOP
water connection top
1.500
WATER_CONNECTION_TOP_RADIUS
water connection top radius
0.750
WATER_FLOW
water flow
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Low NOx - GN37-GN100
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions