??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_XAV545_Pottorff_R13
Bill of material
XAV-545
IDENT
XAV-545
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED___BEGINNING_POINT_OF_WATER_PENETRATION
air volume delivered @ beginning point of water penetration
4385 cfm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
BLADE_WIDTH
blade width
2.958
BLADES
blades
Inverted V, 1/4''
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
DESIGN_LOAD
design load
300 psf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE
flange
5 1/2'' on top and bottom
FRAME
frame
5 1/2'' deep x .25'' thick
FREE_AREA
free area
[48'' x 48'' unit] : 7.9 ft² 49%
FREE_AREA_VELOCITY___BEGINNING_POINT_OF_WATER_PENETRATION
free area velocity @ beginning point of water penetration
555 fpm
HEIGHT
height
4
HEIGHT_CONTROL
height control
4
HOST
host
1
KEYNOTE
keynote
LOUVER
louver
LOUVER_COUNT
louver count
22
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
8
MAX_WIDTH
max width
10
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited width x single section high, Single section wide x unlimited height
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60'' x 120'', 120'' x 60''
MIN_HEIGHT
min height
0.500
MIN_WIDTH
min width
0.500
MINIMUM_SIZE
minimum size
12'' x 12''
MODEL
model
XAV-545
MULLION
mullion
Visible
OMNI_CLASS_CODE
omni class code
23-60 11 17
OMNI_CLASS_TITLE
omni class title
Exterior Louvers & Grilles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_LOSS___BEGINNING_POINT_OF_WATER_PENETRATION
pressure loss @ beginning point of water penetration
0.094 in. wg.
PRODUCT_URL
product url
http://www.pottorff.com/media/resource/xav-545.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x .063'' expanded and flattened stainless steel
SCREEN_FRAME
screen frame
Removable
SHARED
shared
0
SPECIFICATIONS
specifications
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
VELOCITY____15_IN__WG_PRESSURE_LOSS
velocity @ .15 in. wg pressure loss
755 fpm
WARRANTY
warranty
http://www.pottorff.com/files/pottorff_warranty.pdf
WIDTH
width
3
WIDTH_CONTROL
width control
3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions