??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_WindDrvnRn_ECD245_Pottorff
Bill of material
c38464dd-7ed0-4734-b41a-f424ef6f41e0.rfa
IDENT
c38464dd-7ed0-4734-b41a-f424ef6f41e0.rfa
VAR04_CSI
04 csi
VAR95_CSI
95 csi
AIR_VOLUME_DELIVERED___BEGINNING_POINT_OF_WATER_PENETRATION
air volume delivered @ beginning point of water penetration
7744 fpm
ALWAYS_VERTICAL
always vertical
1
ARRAY
array
49
ASSEMBLY_CODE
assembly code
B2010300
BLADE_MATERIAL
blade material
BLADE_WIDTH
blade width
2.833
BLADES
blades
0.060'' thick horizontal chevron style
CATEGORY
category
CENTER_DAMPER_CONTROL
center damper control
0.042
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/media/resource/ecd245.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
The ECD-245 offers exceptional protection against winddriven rain under the most severe conditions. The ECD-245 incorporates horizontal blades and is available in a wide array of anodized and painted finishes including custom color matching.
DESIGN_LOAD
design load
20 psf
DESIGN_OPTION
design option
-1
FACE_OF_FRAME_FROM_FACE_OF_WALL
face of frame from face of wall
0.042
FAMILY_NAME
family name
FRAME
frame
2'' deep × 0.060'' thick channel
FRAME_MATERIAL
frame material
FREE_AREA
free area
48'' × 48'' unit: 6.6 ft2 41.3%
FREE_AREA_VELOCITY___BEGINNING_POINT_OF_WATER_PENETRATION
free area velocity @ beginning point of water penetration
1172 fpm
HEIGHT
height
5
HEIGHT_CONTROL
height control
5
HOST
host
1
JAMB_HEIGHT
jamb height
4.938
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
10
MAX_WIDTH
max width
10
MAX_WIDTH_TO_CENTER_OF_DAMPER
max width to center of damper
0.208
MAXIMUM_SIZE__MULTIPLE_SECTION_
maximum size (multiple section)
Unlimited
MAXIMUM_SIZE__SINGLE_SECTION_
maximum size (single section)
60'' x 120'', 120'' x 60''
MIN_HEIGHT
min height
0.333
MIN_WIDTH
min width
0.417
MINIMUM_SIZE
minimum size
4'' x 5''
MODEL
model
ECD-245
MULLION
mullion
Visible
OMNI_CLASS_CODE
omni class code
22-23 09 13 43
OMNI_CLASS_TITLE
omni class title
Louver
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_LOSS___BEGINNING_POINT_OF_WATER_PENETRATION
pressure loss @ beginning point of water penetration
.37 in.wg.
PRODUCT_URL
product url
http://www.pottorff.com=ECD-245
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' × 0.063'' expanded and flattened aluminum
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/media/resource/ecd245csispecification.doc
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.pottorff.com/
VELOCITY___0_15_IN_WG__PRESSURE_LOSS
velocity @ 0.15 in.wg. pressure loss
760 fpm
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
3
WIDTH_CONTROL
width control
3
NAME
Louver_WindDrvnRn_ECD245_Pottorff
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions