??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_P-House_EPJ-445_Pottorff
Bill of material
Louver_P-House_EPJ-445_Pottorff
IDENT
Louver_P-House_EPJ-445_Pottorff
VAR__OF_BLADES
# of blades
9
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED__CFM_
air volume delivered (cfm)
5,549
ASSEMBLY_CODE
assembly code
B2010300
BLADES_DEPTH
blades depth
39.720
BLADES_WIDTH
blades width
39.711
CATEGORY
category
COST
cost
0
CURB_HEIGHT
curb height
2.004
CURB_LEG_THIKNESS
curb leg thikness
3.996
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/epj-445.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_LOAD
design load
30 psf
DESIGN_OPTION
design option
-1
EXHAUST
exhaust
700 fpm
FAMILY_NAME
family name
FREE_AREA__FT___FOR_48_X48__LOUVER
free area (ft²) for 48"x48" louver
97.199
FREE_AREA_FOR_48_X48__LOUVER
free area for 48”x48” louver
50.60%
FREE_AREA_VELOCITY__FPM_
free area velocity (fpm)
689
HEIGHT
height
36
HOST
host
5
INTAKE
intake
500 fpm
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MATERIAL
material
Mill finish 6063-T5 extruded aluminum.
MAX_FLOW
max flow
0
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
96" x 96", 48" high.
MIN_FLOW
min flow
0
MINIMUM_SIZE
minimum size
12" x 12", 12" high
MODEL
model
EPJ-445
OMNICLASS_CODE
omniclass code
23-60 11 17
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Exterior Louvers and Grilles
PART_TYPE
part type
0
PRESSURE_LOSS__IN_WG__
pressure loss (in.wg.)
0.08
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=EPJ-445
ROOF
roof
0.063" thick formed aluminum with anti-condensate roof under coating.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_1
side 1
48.000
SIDE_2
side 2
48.000
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/epj-445%20csi%20specification.doc
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions