??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Pottorff
Description
Louver_NonDrnable_EFK430_Pottorff
Bill of material
36" x 48"
IDENT
AIR_VOLUME_DELIVERED
air volume delivered
8549 cfm
ALUMINUM
aluminum
ARRAY_CONTROL_1
array control 1
ARRAY_CONTROL_2
array control 2
ASSEMBLY_CODE
assembly code
B3020300
BLADE_WIDTH
blade width
BLADES
blades
30° x 0.081'' thick K- style.
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
4
DESCRIPTION
description
The EFK-430 extruded aluminum louver is designed for intake and exhaust application where protection against water infiltration is not critical. The EFJ-430 is well suited for special shape applications and is available with hidden mullions for a continuous blade appearance of multiple section assemblies. The EFJ-430 is available in a wide array of anodized and painted finishes including custom color matching.
DESIGN_LOAD
design load
30 psf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
4'' deep x 0.081'' thick channel.
FREE_AREA_VELOCITY
free area velocity
1002 fpm
HEIGHT
height
HEIGHT_CONTROL
height control
HOST
host
5
KEYNOTE
keynote
LOUVER_PLACEMENT_FROM_FACE
louver placement from face
1
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MATERIAL
material
Mill finish 6063-T5 extruded aluminum.
MAXIMUM_SIZE
maximum size
60'' x 120''
MINIMUM_SIZE
minimum size
4.5'' x 7.5'
MODEL
model
EFK-430
MODELED_BY
modeled by
Commense Studio
MULLION
mullion
Visible
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_LOSS
pressure loss
.16 in. wg
PRODUCT_URL
product url
REVIT_COMPONENTS
revit components
www.commensestudio.com
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x 0.063'' expanded and flattened aluminum.
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.pottorff.com/
VELOCITY___0_15_IN__WG__PRESSURE_LOSS
velocity @ 0.15 in. wg. pressure loss
960 fpm
WALL_DEPTH
wall depth
12.000
WIDTH
width
WIDTH_CONTROL
width control
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions