??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_EXA645MD_R15
Bill of material
EXA-645
IDENT
EXA-645
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED___BEGINNING_POINT_OF_WATER_PENETRATION
air volume delivered @ beginning point of water penetration
8281 cfm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
AXLES
axles
1/2'' diameter plated steel hex
BEARINGS
bearings
Synthetic
BLADE_WIDTH
blade width
2.958
BLADES
blades
Front: 37.5° x 0.081'' thick drainable style Back: 45° x 0.162'' thick operable airfoil style
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/media/resource/exa645md.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
DESIGN_LOAD
design load
120 psf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE
flange
n/a
FLORIDA_BUILDING_CODE_APPROVAL__2014_FBC_
florida building code approval (2014-fbc)
No. FL21051
FRAME
frame
6'' deep x 0.125'' thick channel
FREE_AREA
free area
[48'' x 48'' unit] : 7.7 ft² 48.1%
HEIGHT
height
4
HEIGHT_CONTROL
height control
4
HOST
host
1
KEYNOTE
keynote
LEAKAGE
leakage
Class 2 (10 cfm/sq.ft. @ 1 in. wg.), Air Leakage is not AMCA certified
LINKAGE
linkage
Concealed in fame
LOUVER
louver
LOUVER_COUNT
louver count
9
LOW_LEAKAGE_SEALS
low leakage seals
TPV blade edge and flexible metal jamb
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
10
MAX_WIDTH
max width
5
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited width x single section high, Single section wide x unlimited height
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60'' x 120'', 120'' x 60''
MIAMI_DADE_COUNTY
miami dade county
NOA No. 16-0824.04 (Expires 10/20/2021) Approved to FBC TAS201-94, TAS202-94 Approved to FBC TAS201-94, TAS202-94 and TAS203-94 and TAS203-94
MIN_HEIGHT
min height
1
MIN_WIDTH
min width
1
MINIMUM_SIZE
minimum size
12'' x 12''
MODEL
model
EXA-645
MULLION
mullion
Visible
OMNI_CLASS_CODE
omni class code
23-60 11 17
OMNI_CLASS_TITLE
omni class title
Exterior Louvers & Grilles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATING_TEMPERATURE_RANGE
operating temperature range
-20°F to +180°F
PART_TYPE
part type
0
PRESSURE_LOSS___BEGINNING_POINT_OF_WATER_PENETRATION
pressure loss @ beginning point of water penetration
0.12 in. wg.
PRODUCT_URL
product url
http://www.pottorff.com/search-products?model=EXA-645-MD
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x .063'' expanded and flattened aluminum
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/exa-645-md%20csi%20specification.doc
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
VELOCITY___0_15_IN__WG__PRESSURE_LOSS
velocity @ 0.15 in. wg. pressure loss
1184 fpm
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
3
WIDTH_CONTROL
width control
3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions