??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_EBV-445_Pottorff
Bill of material
EBV-445
IDENT
EBV-445
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
BLADE_HEIGHT
blade height
0.050
BLADE_WIDTH
blade width
0.979
BLADES
blades
45° x .125'' thick J-style
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
http://pottorff.com/cat/ebv-445.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
4'' deep x .125'' thick with 1/8'' mortar ribs top and bottom (adds 1/4'' to overall nominal height)
HEIGHT
height
0.667
HEIGHT_CONTROL
height control
0.667
HOST
host
1
KEYNOTE
keynote
LOUVER
louver
LOUVER_COUNT
louver count
7
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
2
MAX_WIDTH
max width
4
MAXIMUM_SIZE
maximum size
48'' x 24''
MIN_HEIGHT
min height
0.198
MIN_WIDTH
min width
0.333
MINIMUM_SIZE
minimum size
4'' x 2-3/8''
MODEL
model
EBV-445
OMNI_CLASS_CODE
omni class code
23-60 11 17
OMNI_CLASS_TITLE
omni class title
Louvers & Grilles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
http://pottorff.com/catalog.php?model=EBV-445+
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
18 x 14 mesh aluminum
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
WARRANTY
warranty
http://www.pottorff.com/cat/pottorff_warranty.pdf
WIDTH
width
1
WIDTH_CONTROL
width control
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions