??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_EAJ-437_Pottorff
Bill of material
EAJ-437
IDENT
EAJ-437
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED___BEGINNING_POINT_OF_WATER_PENETRATION
air volume delivered @ beginning point of water penetration
3996 cfm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
BLADE_WIDTH
blade width
1.833
BLADES
blades
37° x .081'' thick J-style with 26 ga. thick perforted backing packed with noncombustible insulating material
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
http://pottorff.com/cat/eaj-437.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
DESIGN_LOAD
design load
30 psf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
4'' deep x .081 ga thick channel
FREE_AREA
free area
[48'' x 48'' unit] : 5.4 ft² 33.8%
FREE_AREA_VELOCITY___BEGINNING_POINT_OF_WATER_PENETRATION
free area velocity @ beginning point of water penetration
740 fpm
HEIGHT
height
3
HEIGHT_CONTROL
height control
3
HOST
host
1
KEYNOTE
keynote
LOUVER
louver
LOUVER_COUNT
louver count
6
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
10
MAX_WIDTH
max width
5
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60' x 120''
MIN_HEIGHT
min height
1
MIN_WIDTH
min width
1
MINIMUM_SIZE
minimum size
12'' x 12''
MODEL
model
EAJ-437
MULLION
mullion
Visible
OMNI_CLASS_CODE
omni class code
23-60 11 17
OMNI_CLASS_TITLE
omni class title
Exterior Louvers & Grilles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_LOSS___BEGINNING_POINT_OF_WATER_PENETRATION
pressure loss @ beginning point of water penetration
0.06 in. wg.
PRODUCT_URL
product url
http://pottorff.com/catalog.php?model=EAJ-437+
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x .063'' expanded and flattened aluminum
SCREEN_FRAME
screen frame
Removable
SHARED
shared
0
SPECIFICATIONS
specifications
http://pottorff.com/cat/eaj-437%20csi%20specification.doc
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
VELOCITY____15_IN__WG_PRESSURE_LOSS
velocity @ .15 in. wg pressure loss
1125 fpm
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
WIDTH_CONTROL
width control
2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions