??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
United Enertech
Description
- Louver-Bloc II
Bill of material
- Louver-Bloc II
ORDERNO
- Louver-Bloc II
A
a
0.833333333333333
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B
b
0.5
BLADE_ANGLE
blade angle
45
CATEGORY
category
CENTER_OFFSET
center offset
0.166666666666666
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_2
d/2
0.166666666666667
DEPTH
depth
0.333333333333333
DESCRIPTION
description
Louver-Bloc Architectural Grille. Bar Frame Shown, consult Factory for Tube or Channel Frame Models.
DESIGN_OPTION
design option
-1
EXACT_HEIGHT
exact height
5.58333333333333
EXACT_WIDTH
exact width
8
FAMILY_NAME
family name
FRAME_THICKNESS
frame thickness
0.0104166666666667
HBAR_NUMBER
hbar number
6
HBAR_WIDTH
hbar width
7.97916666666667
HOST
host
0
KEYNOTE
keynote
See Submittal for Max. A, B, Depth, and Thickness Values.
MANUFACTURER
manufacturer
United Enertech Corporation
MASSUNIT
massunit
1
MODEL
model
Louver-Bloc II Screen
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Max. Single Section Sizes are (120"w x 84"h) or (84"w x 120"h)
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://unitedenertech.com/catalog/pdf/D_3%20LOUVER-BLOC%20II%20SCREEN.pdf
VBAR_HEIGHT
vbar height
5.5625
VBAR_NUMBER
vbar number
5
WORK_PLANE_BASED
work plane-based
0
NAME
name
- Louver-Bloc II
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions