??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Louver_Acoustical_FAA-1245_Pottorff
Bill of material
Louver_Acoustical_FAA-1245_Pottorff
IDENT
Louver_Acoustical_FAA-1245_Pottorff
VAR__OF_BLADES
# of blades
3
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED__CFM_
air volume delivered (cfm)
4,196
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2010300
BLADES
blades
BLADES_WIDTH
blades width
3.749
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/faa-1245.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
FREE_AREA__FT___FOR_48_X48__LOUVER
free area (ft²) for 48"x48" louver
4.200
FREE_AREA_FOR_48_X48__LOUVER
free area for 48”x48” louver
26.3%
FREE_AREA_VELOCITY__FPM_
free area velocity (fpm)
999
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
48" x 120"
MINIMUM_SIZE
minimum size
12" x 36"
MODEL
model
FAA-1245
OMNICLASS_CODE
omniclass code
23-60 11 17
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Exterior Louvers and Grilles
OPERATION
operation
PRESSURE_LOSS__IN_WG__
pressure loss (in.wg.)
0.09
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=FAA-1245
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SCREEN
screen
SCREEN_HEIGHT
screen height
3.749
SCREEN_WIDTH
screen width
3.916
SHARED
shared
0
SHIM_THICKNESS
shim thickness
0.042
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPACING
spacing
0.990
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/faa-1245%20csi%20specification.doc
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.pottorff.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions