??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
9to5 Seating
Description
Lounge Seating
Bill of material
Sophie - 8102
ORDERNO
Sophie - 8102
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Bench Seating for two
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
12500
MANUFACTURER
manufacturer
9to5seating
MASSUNIT
massunit
1
MODEL
model
8102 Sophie Double Seat Bench
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.14
OMNICLASS_TITLE
omniclass title
Retail and Commercial Seating Furniture
OVERALL_DEPTH
overall depth
1.958
OVERALL_HEIGHT
overall height
1.500
OVERALL_WIDTH
overall width
3.729
PRICING
pricing
http://9to5seating.com/product_catalog.php?tab=1
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
1.958
SEAT_HEIGHT
seat height
1.500
SEAT_WIDTH
seat width
1.708
SHARED
shared
0
TYPE_COMMENTS
type comments
Removable Seat Covers
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://9to5seating.com/product_catalog.php?tab=1
VERSION
version
2017
WEIGHT
weight
44
WORK_PLANE_BASED
work plane-based
0
NAME
name
Sophie - 8102
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions