??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Prudential
Description
Linear
Bill of material
Pru15
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
C_CABLE_LENGTH
c cable length
C_CAP_LEFT
c cap left
C_CAP_RIGHT
c cap right
C_DEPTH
c depth
C_LEFT_END_CAP_NONPREMIUM
c left end cap nonpremium
C_LEFT_END_CAP_PREMIUM
c left end cap premium
C_LEFT_SUSPENTION
c left suspention
C_NONPREMIUM_COLOR
c nonpremium color
C_PREMIUM_COLOR
c premium color
C_RIGHT_END_CAP_NONPREMIUM
c right end cap nonpremium
C_RIGHT_END_CAP_PREMIUM
c right end cap premium
C_RIGHT_SUSPENSION
c right suspension
CABLE_HEIGHT
cable height
CABLE_MOUNT
cable mount
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
CATEGORY
category
CENTER_OF_RUN_FIXTURE
center of run fixture
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINTS
constraints
CONTROL
control
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
END_OF_RUN_FIXTURE
end of run fixture
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LEFT_END_CAP
left end cap
LEFT_SUSPENSION
left suspension
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTPUT
output
OVERALL_HEIGHT
overall height
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PREMIUM_FINISH
premium finish
PREMIUM_FINISH_NOTE
premium finish note
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
RIGHT_END_CAP
right end cap
RIGHT_SUSPENSION
right suspension
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FINISH
shielding finish
STAND_ALONE_FIXTURE
stand alone fixture
START_OF_RUN_FIXTURE
start of run fixture
SURFACE_MOUNT
surface mount
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
WIDTH
width
NAME
name
CABLE
cable
CAP_1
cap 1
CAP_2
cap 2
DESCRIPTION
description
DISTANCE_FROM_CEILING
distance from ceiling
EMIT_FROM_LINE_LENGTH
emit from line length
ESCUTCHEON
escutcheon
LEFT_AIRCRAFT_CABLE
left aircraft cable
PRODUCT_NAME
product name
REFLECTOR
reflector
RIGHT_AIRCRAFT_CABLE
right aircraft cable
CABLE_MOUNTED
cable mounted
ELECTRICAL_CONNECTOR
electrical connector
HARD_CEILING_MUD_OVER_FLANGE
hard ceiling mud over flange
HEIGHT
height
OFFSET
offset
REFLECTOR_FINISH
reflector finish
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
HOUSING_MATERIAL
housing material
LAMP_QUANTITY
lamp quantity
LEFT_AIRCRAFT_CABLE_VISIBILITY
left aircraft cable visibility
LENS_VISIBILITY
lens visibility
LOAD_CLASSIFICATION
load classification
LOUVER_VISIBILITY
louver visibility
LOUVERS
louvers
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MOUNTING
mounting
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
RIGHT_AIRCRAFT_CABLE_VISIBILITY
right aircraft cable visibility
SERIES
series
SHIELDING_MATERIAL
shielding material
SUSPENSION_CABLE_LENGTH
suspension cable length
TOTAL_LUMENS
total lumens
ACTUAL_CABLE_LENGTH
actual cable length
PENDANT_MOUNT
pendant mount
ROUND_PROFILE_VISIBILITY
round profile visibility
SERIES_PROFILE
series profile
SQUARE_PROFILE_VISIBILITY
square profile visibility
SURFACE_OFFSET
surface offset
ADA_COMPLIANT
ada compliant
ROUND_SERIES
round series
SERIES_TYPE
series type
SQUARE_SERIES
square series
C_ELECTRICAL_BOX_COVER_PLATE
c electrical box cover plate
C_ELECTRICAL_BOX_WIDTH
c electrical box width
C_NON_PREMIUM_COLOR
c non-premium color
C_NON_PREMIUM_COLOR_CABLE_MOUNT
c non-premium color cable mount
C_NON_PREMIUM_COLOR_SURFACE_MOUNT
c non-premium color surface mount
C_PREMIUM_COLOR_CABLE_MOUNT
c premium color cable mount
C_PREMIUM_COLOR_SURFACE_MOUNT
c premium color surface mount
CIRCUITING
circuiting
ELECTRICAL_BOX_COVER_PLATE__HOVER_OVER_TO_SEE_OPTIONS_
electrical box cover plate (hover over to see options)
OPTIONS
options
LEFT_END_CAP_VISIBILITY
left end cap visibility
LEFT_MASKING_VISIBILITY
left masking visibility
RIGHT_END_CAP_VISIBILITY
right end cap visibility
RIGHT_MASKING_VISIBILITY
right masking visibility
SOLID_TOP
solid top
SOLID_TOP_VISIBILITY
solid top visibility
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions