??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 40
HELP_VARIABLE
Company
Planlicht
Description
Lili Recessed Luminaire 3000k
Bill of material
lili_recessed_luminaire_3000k_f50e044_9006c1830l1s
VARIANTNAME
VARLIGHTINGOUTPUT
Lighting Output
direct
VARLIGHTPOWER
Light Power
VARLIGHTEMISSION
Light Emission
diffuser PMMA satined
VARDIMMINGTYPE
Dimming Type
no dimming
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
VARREGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
VARREGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARPRODUCTGROUP
Product group
Recessed luminaire
VARPRODUCTFAMILY
Product family
Lighting
VARPRODUCTSKU
Product SKU
lili_recessed_luminaire_frame_3000k
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
10000
VARMANUFACTURERNAME
Manufacturer name
planlicht
VARMANUFACTURERCOUNTRY
Manufacturer country
Austria
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Austria
VARTILTANGLE
Tilt Angle
90
VARPHOTOMETRICWEBFILE
Photometric Web File
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARINITIALINTENSITY
Initial Intensity
0
VARINITIALCOLOR
Initial Color
0
VARHCLCOLORINITIAL
HCL Color Initial
-
VAREMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
mm
VAREMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
1
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VARCOLORFILTER
Color Filter
16777215
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lamps
VARUNICLASS14CODE
Uniclass 1.4 Code
L7474
VARUNSPSCCODE
UNSPSC Code
3911
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARIFCCLASSIFICATION
IFC Classification
Lamp
VARBIMOBJECTCATEGORY
BIMobject category
Ceiling Mounted
VARPOWER
Power
W
VARLAMP
Lamp
LED
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMATERIALSECONDARY
Material secondary
Steel
VARMATERIALMAIN
Material main
Aluminium
VARHEIGHT
Height
100 mm
VARDIAMETER
Diameter
mm
VARYOUTUBECLIP
Youtube clip
http://www.planlicht.com/en/products/lili/#luminaire=R
VARTECHNICALDESCRIPTION
Technical description
http://www.planlicht.com/en/products/lili/#mounting=E
VARPRODUCTCERTIFICATION
Product certification
http://www.planlicht.com/en/products/lili/#luminaire=R
VARPRODUCTGUID
Product Guid
2fffa84f-4bd9-4991-9aec-d2c3510712e2
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.planlicht.com/en/products/lili/#mounting=E
VARDESCRIPTION
Description
High-class recessed LED luminaire, with subtle round frame, made of seamlessly welded, powder-coated extruded aluminium. Lamp housing with special plates for easy recessed mounting in false ceilings from 2 to 30mm thick. Available in silver RAL9006 or white RAL9016 fine matte finish. Base plate made of steel sheet for holding the LED boards and the electronics. Electrical connection through 3 or 5-pin connection terminal. Light emission through a diffuser made of satined PMMA for an almost homogeneous emission of light or a satined PMMA microprism for reduced brightness (LRA). Luminaire equipped with the latest generation of LED boards, colour rendering index Ra > 80, small colour tolerance MacAdam 3. Luminaire available in 6 sizes, 2 power outputs (HO/LO) and 2 colour temperatures (3000K/4000K). Available option: dynamic white.
VARDIAMETERVOID
Diameter Void
mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions